Skip to main content

24/7 Commercial Service

call  4009-000-888

Find An Expert

BFP

Packaged Air Handler
Double-Wall

Airflow range: 2,000~50,000 m³/h

  • Compact structure and superior performance
  • Optimal design and easy maintenance
  • Variety of options to meet different application requirements

Performance Features

  • Horizontal and vertical draw-thru arrangements
  • Various coil face areas, fin densities, and circuiting arrangements
  • Galvanized steel interior panel
  • Precision-balanced fan wheels limit vibration and eliminate abnormal stress on bearings and other components
  • All service may be done through removable panels
  • Cleanable or throwaway filters
  • Units may be mounted in ceilings, closets, attics, etc.
  • Small footprint

Options

  • Please contact local sales office for detail information

Physical Data

  • Panel thickness: 25 mm

Performance Features

  • Horizontal and vertical draw-thru arrangements
  • Various coil face areas, fin densities, and circuiting arrangements
  • Galvanized steel interior panel
  • Precision-balanced fan wheels limit vibration and eliminate abnormal stress on bearings and other components
  • All service may be done through removable panels
  • Cleanable or throwaway filters
  • Units may be mounted in ceilings, closets, attics, etc.
  • Small footprint

Options

  • Please contact local sales office for detail information

Physical Data

  • Panel thickness: 25 mm