CRL/CRM

With Carrier new ECOLINE series, Carrier offers highly efficient all-purpose refrigeration condensing units,

  • CRM complete range of air-cooled single stage-semi hermetic refrigeration condensing units is especially designed for medium temperatures applications with HCFC ( R22 ) and HFC ( R134a, R404A, R507A ) refrigerants.
  • CRL complete range of air-cooled single stage-semi hermetic refrigeration condensing units is especially designed for low temperatures applications with HCFC ( R22 ), HFC ( R404A, R507A ) refrigerants.

Medium temperature application: 1HP to 50HP
Low temperature application: 1HP to 50HP

Refrigerant: R-22, R-134a, R-404a

CRM/CRL series of air cooled condensing units is especially designed for medium temperature applications with R-404A,R-22 and R-134a refrigerants and low temperature applications with R404A/R-22.