42C/D/S/V

Fan Coil Unit
Horizontal or vertical Chilled Water application
Furred-in & cabinet type-Ceiling & floor Mounted

150 - 2000 nominal cfm

Carrier’s 42C,D,S,V Series fan coil units offer:

  • Design flexibility, occupying minimum space
  • Easy, low-cost installation
  • Permanent split capacitor or electronically commutated motors deliver peak operating efficiency
  • High performance, low cost
  • Greater zone comfort control

Carrier’s extensive range of superior fan-coil units combine design flexibility with easy, low-cost installation.

Versatility With Carrier’s 42 Series fan coils, you can select from 4 horizontal, 6 vertical, 5 ducted or 5 stacked models; furred in or cabinet style, slant top or low silhouette, in 150 through 2000 cfm capacities. Coils are available with up to 5 rows (depending on model), to satisfy a variety of application requirements.

Casings and frame are fabricated from tough, heavy gage galvanized steel. Custom decorative colors allow the unit to blend with any interior design.

The units are ideal for installation in motels, apartments, and other multiroom buildings.


Low-cost installation and operation

Each unit is designed to occupy a minimum space. No complex system controls are required for Carrier fan coil units. Piping, drain, and wiring connections are readily accessible and mounting holes and slots are predrilled to save installation time and field labor expense.


42 Series quality reduces service and maintenance expenses


All coils are factory leak tested at 300 psig air pressure with coil submerged in water. Condensate drain pans are available in stainless steel or heavy gage galvanized steel constructions.

A variety of insulation types are available for energy savings, sound absorption and indoor air quality (IAQ) preservation.


Efficient operation


Blower wheels are centrifugal-type, forward curved, double width, and double inlet sized for maximum efficiency


Quiet, dependable performance

All units are built to operate unobtrusively with quiet motors and fans. In addition, 1/2-in. thick sound-absorbing, insulation is used to line the cabinet


42C Series horizontal ducted & exposed units (200-1200 cfm)
42V Series vertical units (200-1200 cfm)
42D Series horizontal/vertical ducted & exposed units (600-2000 cfm)
42S Vertical stacked units (300-2000 cfm)