Skip to main content

40LMA

Fan Coil Unit
Horizontal Chilled Water application
Furred-in type-Ceiling Mounted

850 - 2950 nominal cfm

Carrier’s 40LMA Fan Coil Units are designed to be used with chilled and optional hot water. These units incorporate high performance qualities and versatility with space saving advantages.

The 40LMA units have a clean appearance and are designed with flexibility in mind. This allows for almost any plant room configuration or ceiling space application. A nominal cooling capacity range of 7 kW to 26 kW is available for the 40LMA units.

  • Nominal air flow range from 850 to 2950 CFM
  • Chilled Water Furred-in model with Plenum Fan Coil units.
  • Horizontal Single skin ducted application.
  • plenum with 25mm aluminium foil faced PU lining.
  • Condensate drain pan of powder coated galvanized steel and insulated with 6.4mm PE
  • Fan motor shall be 3 – Speed AC motor or optional multi speed EC motor for low energy consumption
  • Standard copper tube aluminium fins (Cu/Al) evaporator coil for maximum heat transfer.-4row coil and optional 6row available
  • Optional 1-row hot water heating coil with 1/2” copper connection is fitted inside the unit attached to the Chilled Water coil.
  • Return air filter media 12mm EU2 or 25mm EU3 add-on frame
  • Unit shall be tested in accordance with ARI Standard 440.
  • Coils shall be rated in accordance with ARI standard 410
  • The coils shall be tested at 2760kPa air pressure while submerged in water.
  • Factory is ISO-9001 certified
  • Nominal air flow range from 850 to 2950 CFM
  • Chilled Water Furred-in model with Plenum Fan Coil units.
  • Horizontal Single skin ducted application.
  • plenum with 25mm aluminium foil faced PU lining.
  • Condensate drain pan of powder coated galvanized steel and insulated with 6.4mm PE
  • Fan motor shall be 3 – Speed AC motor or optional multi speed EC motor for low energy consumption
  • Standard copper tube aluminium fins (Cu/Al) evaporator coil for maximum heat transfer.-4row coil and optional 6row available
  • Optional 1-row hot water heating coil with 1/2” copper connection is fitted inside the unit attached to the Chilled Water coil.
  • Return air filter media 12mm EU2 or 25mm EU3 add-on frame
  • Unit shall be tested in accordance with ARI Standard 440.
  • Coils shall be rated in accordance with ARI standard 410
  • The coils shall be tested at 2760kPa air pressure while submerged in water.
  • Factory is ISO-9001 certified