Skip to main content

AquaSnap®
30RBSY 039-160

Ductable Air-Cooled Scroll Chillers

Ductable Reversible Air-to-Water Heat Pumps

The 30RBSY Aquasnap liquid chiller range was designed for commercial (air conditioning of offices, hotels etc.) or industrial (low-temperature process units etc.) applications and it integrates the latest technological innovations.


Nominal cooling capacity 30RBSY: 40-153 Kw


The 30RBSY Aquasnap can be equipped with a hydronic module integrated into the unit chassis, limiting the installation to straightforward operations like connection of the power supply and the chilled water supply and return piping.

Performance Features

  • Eurovent energy efficiency class A and B in cooling mode and A in heating mode (in accordance with EN14511- 3:2013)
  • Ozone-friendly R410A refrigerant, Chlorine-free, ODP=0
  • Flying Bird IV fans controlled by a variable-frequency controller to provide up to 240 Pa available pressure (depending on the size) at nominal flow rate
  • All-aluminium microchannel heat exchangers for the cooling only units with 50% reduction in the refrigerant charge
  • Auto-adaptive microprocessor control
  • The electronic expansion device (EXV) allows operation at a lower condensing pressure (EER, COP and ESEER, SCOP optimization).
  • Variable-speed pump (option)
  • Patented defrost control algorithm reduced the defrost cycle duration by an average of 50%
  • Low noise scroll compressors with low vibration levels
  • Low-noise latest-generation Flying Bird IV fans, made of a composite material (Carrier patent) are quieter and do not generate intrusive low-frequency noise
  • The Touch Pilot features a control with advanced communication technology over Ethernet (IP), user-friendly and intuitive user interface with 4.3” colour touch screen

Product Features

  • High-efficiency scroll compressors
  • Fan motor controlled by a variable-frequency controller, to allow adjustment of the fan speed in accordance with the ducting for optimised efficiency
  • Flow control in accordance with the ducting for optimised efficiency with the possibility to program a maximum supply air flow.
  • Supply air duct connection frame.
  • Suction air connection frame standard for sizes 30RBSY 039-080 and 30RQSY 039-078
  • Suction air filters optional (30RBSY 039-080 and 30RQSY 039-078 only)
  • Rigid fan installation for reduced start-up noise (Carrier patent)
  • Night mode: Capacity and fan speed limitation for reduced noise level
  • With hydronic module: Water pressure display and water flow rate calculation
  • Exceptional endurance tests ensure superior reliability to minimize chiller down-time
  • Heavy-gage galvanized steel frame
  • Plate heat exchanger
  • Leak-tight refrigerant circuit
  • Redundant pump available with hydronic pump package (sizes 060-190)
  • EXV (Electronic expansion valve)
  • Acoustic Compressor enclosure, reducing radiated noise emission (option)

Maintenance Features

  • Over 15 diagnostic functions
  • Permanently lubricated fan motor bearings
  • Compressor suction service valves (option)
  • Quick-test function for step-by-step verification of the instruments, electrical components and motors
  • Service contract available
  • Maintenance-free scroll compressors
  • Qualified Carrier service people for refrigerant servicing

Installation Features

  • Factory charged with R-410A
  • All-in-one package (integrated hydronic Module)
  • Structurally robust base
  • Standard unit with hydronic module including all necessary hydronic components
  • Circuit setter provided with optional pump package (factory-installed option)
  • Simplified electrical connections
  • Systematic factory operation test before shipment
  • Small unit footprint with a low height (1371 mm) for easy installation in most buildings
  • Single or dual water pump (as required) with operating time balancing and automatic changeover to the back-up pump if a fault develops
  • Water filter protects the water pump against circulating debris
  • Pressure measurement, using two pressure transducers and allowing indication of water flow rate, water pressure and lack of water.
  • High-capacity membrane expansion tank ensures pressurisation of the water circuit
  • Overpressure valve, set to 4 bar
  • Speed variator on the pumps (option) to ensure the correct flow rate, based on the system requirements
  • Simplified electrical connections
  • A single power supply point without neutral
  • Main disconnect switch (option 70) with high trip capacity
  • Transformer for safe 24 V control circuit supply included Fast commissioning
  • Systematic factory operation test before shipment
  • Quick-test function for step-by-step verification of the instruments, electrical components and motors

Standard Warranty

  • One year from start-up or 18 months from shipment

Factory-Installed Options

  • Anti-corrosion coating
  • Low noise enclosure
  • Low ambient operation
  • Built-in hydronic module
  • Security grilles
  • Compressor suction service valves
  • Redundant pump available with hydronic pump package (sizes 060-190)
  • Total/Partial Heat Reclaim
  • Direct Expansion Free Cooling

Field-Installed Options

  • Heresite Coating on Condenser Coils
  • LON translator control
  • BACnet translator control

Performance Features

  • Eurovent energy efficiency class A and B in cooling mode and A in heating mode (in accordance with EN14511- 3:2013)
  • Ozone-friendly R410A refrigerant, Chlorine-free, ODP=0
  • Flying Bird IV fans controlled by a variable-frequency controller to provide up to 240 Pa available pressure (depending on the size) at nominal flow rate
  • All-aluminium microchannel heat exchangers for the cooling only units with 50% reduction in the refrigerant charge
  • Auto-adaptive microprocessor control
  • The electronic expansion device (EXV) allows operation at a lower condensing pressure (EER, COP and ESEER, SCOP optimization).
  • Variable-speed pump (option)
  • Patented defrost control algorithm reduced the defrost cycle duration by an average of 50%
  • Low noise scroll compressors with low vibration levels
  • Low-noise latest-generation Flying Bird IV fans, made of a composite material (Carrier patent) are quieter and do not generate intrusive low-frequency noise
  • The Touch Pilot features a control with advanced communication technology over Ethernet (IP), user-friendly and intuitive user interface with 4.3” colour touch screen

Product Features

  • High-efficiency scroll compressors
  • Fan motor controlled by a variable-frequency controller, to allow adjustment of the fan speed in accordance with the ducting for optimised efficiency
  • Flow control in accordance with the ducting for optimised efficiency with the possibility to program a maximum supply air flow.
  • Supply air duct connection frame.
  • Suction air connection frame standard for sizes 30RBSY 039-080 and 30RQSY 039-078
  • Suction air filters optional (30RBSY 039-080 and 30RQSY 039-078 only)
  • Rigid fan installation for reduced start-up noise (Carrier patent)
  • Night mode: Capacity and fan speed limitation for reduced noise level
  • With hydronic module: Water pressure display and water flow rate calculation
  • Exceptional endurance tests ensure superior reliability to minimize chiller down-time
  • Heavy-gage galvanized steel frame
  • Plate heat exchanger
  • Leak-tight refrigerant circuit
  • Redundant pump available with hydronic pump package (sizes 060-190)
  • EXV (Electronic expansion valve)
  • Acoustic Compressor enclosure, reducing radiated noise emission (option)

Maintenance Features

  • Over 15 diagnostic functions
  • Permanently lubricated fan motor bearings
  • Compressor suction service valves (option)
  • Quick-test function for step-by-step verification of the instruments, electrical components and motors
  • Service contract available
  • Maintenance-free scroll compressors
  • Qualified Carrier service people for refrigerant servicing

Installation Features

  • Factory charged with R-410A
  • All-in-one package (integrated hydronic Module)
  • Structurally robust base
  • Standard unit with hydronic module including all necessary hydronic components
  • Circuit setter provided with optional pump package (factory-installed option)
  • Simplified electrical connections
  • Systematic factory operation test before shipment
  • Small unit footprint with a low height (1371 mm) for easy installation in most buildings
  • Single or dual water pump (as required) with operating time balancing and automatic changeover to the back-up pump if a fault develops
  • Water filter protects the water pump against circulating debris
  • Pressure measurement, using two pressure transducers and allowing indication of water flow rate, water pressure and lack of water.
  • High-capacity membrane expansion tank ensures pressurisation of the water circuit
  • Overpressure valve, set to 4 bar
  • Speed variator on the pumps (option) to ensure the correct flow rate, based on the system requirements
  • Simplified electrical connections
  • A single power supply point without neutral
  • Main disconnect switch (option 70) with high trip capacity
  • Transformer for safe 24 V control circuit supply included Fast commissioning
  • Systematic factory operation test before shipment
  • Quick-test function for step-by-step verification of the instruments, electrical components and motors

Standard Warranty

  • One year from start-up or 18 months from shipment

Factory-Installed Options

  • Anti-corrosion coating
  • Low noise enclosure
  • Low ambient operation
  • Built-in hydronic module
  • Security grilles
  • Compressor suction service valves
  • Redundant pump available with hydronic pump package (sizes 060-190)
  • Total/Partial Heat Reclaim
  • Direct Expansion Free Cooling

Field-Installed Options

  • Heresite Coating on Condenser Coils
  • LON translator control
  • BACnet translator control