Fire Pumps & Systems

Fire Pumps & Systems

Armstrong fire pump systems are constructed in accordance with the requirements of Underwriters Laboratories Inc. (UL), Underwriters Laboratories of Canada (ULC), and Factory Mutual Research Corporation (FM). Armstrong fire pumps and packaged fire systems comply with Recommendations of the National Fire Production Association (NFPA) Pamphlet 20. System configurations are available with either horizontal end suction, horizontal split case or vertical pumps and with either an electric or diesel driver.

Armstrong Offers following fire systems:

Fire Packages:

  • Enclosed fire packages
  • Firepack horizontal split case
  • Firepack vertical inline

Fire Pumps:

  • UL/FM Vertical inline
  • UL/FM Horizontal end suction (electric & diesel)
  • UL/FM Horizontal split case (electric & diesel)
  • UL/FM Vertical turbine (electric & diesel)