Air Curtains

Air Curtains

Our air curtains are designed with centrifugal air flow technology for high performance, high efficiency with low noise steady motor. The centrifugal turbine produces high volume of air stream that provides strong air barrier against infiltration of dust, insects and unconditioned air.


Product Features:

  • Wireless remote control with 2 speed options - high and low
  • Full aluminum body that doesn't get rusty or discoloured
  • Elegant appearance with no visible screws