Supra® 560

A breakthrough in performance and reliability for small to medium-sized trucks.

  • Specifically designed for the safe, reliable transport of perishable and frozen food.
  • Offers proven reliability, low noise, and the best overall performance wrapped in a sleek aesthetic design.
  • Refrigeration capacities up to 14,500 BTU under AHRI rating conditions.

Features and Benefits:

  • Low-noise performance so that you can operate at all hours.
  • High capacity and airflow for maximum product protection.
  • CAB COMMAND™ in-cab digital control is powerful, yet easy to operate.
  • Optional electric standby system optimized for high cooling capacity.
  • High-performance, maintenance-free integrated fan/motor assemblies with an expected 10,000+ hour motor life.
  • Maintenance-saving Extended Service Interval (ESI™) oil system with a 1,500-hour service period.
  • Drive and electric system enhancements for better performance and reliability.

Performance Specifications

Condenser Dimensions
71.7" x 31.1" x 21.8"
(1,823 x 791 x 555 mm)

Evaporator Dimensions
48.2" x 21.6" x 11.4"
(1,225 x 550 x 290 mm)

Body Opening
49.0" x 12.2"
(1,245 x 310 mm)

Approximate Weight
TDB-13: 806 lb (365 kg) without standby
TDS-13: 850 lb (385 kg) with standby

Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Speed: 2,300 rpm diesel/60-hertz electric operation

Evaporator
Return Air Temp.
Diesel Operation Standy Operation
  BTU/hr Watts BTU/hr Watts
35°F ( 2°C) 14,500 4,250 14,000 4,100
0°F (-18°C) 8,500 2,490 8,500 2,490
-20°F (-29°C) 5,000 1,465 4,500 1,320

Features and Benefits:

  • Low-noise performance so that you can operate at all hours.
  • High capacity and airflow for maximum product protection.
  • CAB COMMAND™ in-cab digital control is powerful, yet easy to operate.
  • Optional electric standby system optimized for high cooling capacity.
  • High-performance, maintenance-free integrated fan/motor assemblies with an expected 10,000+ hour motor life.
  • Maintenance-saving Extended Service Interval (ESI™) oil system with a 1,500-hour service period.
  • Drive and electric system enhancements for better performance and reliability.

Performance Specifications

Condenser Dimensions
71.7" x 31.1" x 21.8"
(1,823 x 791 x 555 mm)

Evaporator Dimensions
48.2" x 21.6" x 11.4"
(1,225 x 550 x 290 mm)

Body Opening
49.0" x 12.2"
(1,245 x 310 mm)

Approximate Weight
TDB-13: 806 lb (365 kg) without standby
TDS-13: 850 lb (385 kg) with standby

Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Speed: 2,300 rpm diesel/60-hertz electric operation

Evaporator
Return Air Temp.
Diesel Operation Standy Operation
  BTU/hr Watts BTU/hr Watts
35°F ( 2°C) 14,500 4,250 14,000 4,100
0°F (-18°C) 8,500 2,490 8,500 2,490
-20°F (-29°C) 5,000 1,465 4,500 1,320
You May Also Like