Type
Humidity sensing, 7-day programmable with Touch-N-Go® feature
Zoning
Zoning panel compatible
Comfort Management
Better
Email product info

hybridheat
remoteaccess
touchngo

Overview

Your heating and cooling system is where you spend most of your energy dollars so saving on your utilities is important. The innovative Côr® thermostat is designed to combine home comfort with reduced energy use; homeowners saved an average of 20% on their heating and cooling energy costs.1 It's what we call the heart of a smarter home.

It's all about helping you keep your hard-earned money through smart energy use. Features like smart setback let the thermostat intelligently adapt beyond manual programming for greater efficiency, while still meeting your ideal comfort levels. Energy reports help you see exactly when your energy dollars are being spent so you can modify settings to maximize savings. It will even provide you customized energy saving tips.

And, if your system includes a Carrier heat pump and a furnace, its energy smart design can orchestrate their use as a Hybrid Heat® system to further stretch your energy dollars.

This versatile thermostat is readily compatible with a number of HVAC system types and brands2 to allow you to upgrade to convenient remote access control and energy saving intelligence. All you need is an Internet connection and you can have complete control over your system from your couch or your favorite beach get-away.

1 Based on a 2012 third-party study comparing Carrier® Côr® technology to the estimated cost of a non-programmable thermostat set to 72°F at all times.

2 Your Carrier dealer can help you determine system compatibility regardless of your current brand of HVAC products

Features

STANDARD FEATURES

  • Full-color touch screen
  • Intuitive, on-screen prompts
  • Local weather 4-day forecast
  • Remote access via Internet and Apple® and Android(TM) apps for smartphone or tablet devices
  • Detailed energy reports and customized energy saving tips
  • Smart setback intelligently adapts beyond manual programming for greater efficiency, while still meeting your ideal comfort levels
  • One-button Touch-N-Go quick-settings-change feature
  • Ideal Humidity System® management capable for exacting comfort
  • Hybrid Heat® system management capable
  • Intelligent, heating- and cooling-comfort staging capable
  • Auto changeover between heating and cooling
  • On or Auto fan speed options
  • Day-at-a-glance 7-day (wake, away, home, sleep) guided programming
  • Vacation hold programming
  • Choice of fixed-schedule or runtime based filter, UV lamp, or humidifier pad replacement reminders
  • High/low temperature, high/low humidity, and system maintenance reminders
  • 5-year parts limited warranty1

OPTIONAL FEATURES

  • Compatible with 3-zone panel systems: ZONECC3ZHP01 and ZONECC3ZAC01


1To the original owner, a 5-year parts limited warranty upon timely registration of your new equipment. Warranty period is 3 years if not registered within 90 days of installation. Jurisdictions where warranty benefits cannot be conditioned on registration will receive a 5-year parts limited warranty. See warranty certificate for complete details and restrictions.”

Specifications

EFFICIENCY

  • Hybrid Heat® system management capable
  • Smart setback intelligently adapts beyond manual programming for greater efficiency, while still meeting your ideal comfort levels

PERFORMANCE

  • Excellent temperature management with intelligent system staging1
  • Ideal Humidity System® cooling dehumidification control capable
  • Manages humidification products
  • Ventilation management capable
  • Controls system airflow

TECHNOLOGY

  • Touch screen, intuitive control
  • Wi-Fi® enabled remote access2
  • Detailed energy reports and customized energy saving tips
  • Guided setup aids installation
  • Guided scheduling plus Touch-N-Go feature
  • Air circulation circulates the air in the home a minimum amount of time per hour
  • Window Protect reduces frost inside windows when paired with a system humidifier
  • Designed for use with a wide range of HVAC systems and brands3

REQUIREMENTS

  • Battery free
  • Powered by connection to major system components

AESTHETICS

  • Large, full-color, touchscreen display
  • Screen off option during sleep mode
  • Screen senses motion and brightens on approach
  • Sleek design in silver
  • Dimensions: 4"H x 4"W x 1"D


1 Requires compatible, staging capable heating and/or cooling equipment

2 Wi-Fi® is a registered trademark of the Wi-Fi® Alliance Corporation

3 Your Carrier dealer can help you determine system compatibility regardless of your current brand of HVAC products

Documents

Display documents for:

You Might Also Like

Works Well With

Air Conditioners
Performance Series

Heat Pumps
Performance Series

Gas Furnaces
Performance Series

Packaged Products
Performance Series

Ratings & Reviews