Email product info

Detail

Our single-phase VRF underceiling and floor console, the 40WAU installs below the ceiling, low on the wall or standing on the floor. A versatile and effective indoor component of a single-phase VRF heat pump system, this exposed unit includes auto swing and wide angle airflow to maximize comfort.

Key Features

PRODUCT FEATURES

  • Available in seven different capacities
  • Dual direction auto swing louver – vertical & horizontal
  • Three fan speeds – high, medium and low
  • Unit can be installed under the ceiling or floor standing

RELIABILITY FEATURES

  • Coil features:
    • 3/8 in. OD copper coil with inner grooved tube and aluminum hydrophilic fins
    • Suitable for R410a refrigerant with design pressures of 650 psig
  • All equipment wiring complies with NEC requirements
  • Units constructed in accordance with ETL and ETL, Canada standards

INSTALLATION FEATURES

  • Built-in EXV for ease of installation
  • Factory-provided controls
  • Single point electrical connection

WARRANTY

  • ALL PARTS LIMITED WARRANTY — Company provides a Five-Year Limited Warranty on all parts and components, excepting refrigerant, air filters and filter driers which are not included in any part of the limited warranty.
  • SEVEN YEAR LIMITED WARRANTY ON COMPRESSOR ONLY — Company provides a Seven-Year Parts Only Limited Warranty on the Compressor.

Specifications

PERFORMANCE

  • Indoor sound: as low as 36 decibels1

CAPACITIES

  • 1 - 4 ton

REQUIREMENTS

  • 208-230V/1/60Hz voltage


1 Quietest size within each model group during low fan-speed operation

Documents

Display documents for:

Works Well With

Ratings & Reviews