Email product info

Detail

The Carrier 40WAC is a perfect fit in standard ceiling grids with its compact, 2-foot by 2-foot design. Configured to deliver air in all four directions through a concentric supply/return panel, this single-phase VRF indoor unit optimizes airflow and provides better comfort in the space below.

Key Features

PRODUCT FEATURES

  • Available in four different capacities
  • Delivers air in all four directions
  • Three fan speeds – high, medium and low
  • 2-1/2” knockouts for OA opening
  • Built in drain pump from factory

RELIABILITY FEATURES

  • Coil features:
    • 0.275 in. OD copper coil with inner grooved tube and aluminum hydrophilic fins
    • Suitable for R410a refrigerant with design pressures of 650 psig
  • All equipment wiring complies with NEC requirements
  • Units constructed in accordance with ETL and ETL, Canada standards

INSTALLATION FEATURES

  • Grille ships loose from factory for field installation
  • Side mounting of EXV on the unit for ease of installation
  • Factory-provided controls
  • Single point electrical connection
  • Drain pump head can be customized up to 23-5/8in lift

WARRANTY

  • ALL PARTS LIMITED WARRANTY — Company provides a Five-Year Limited Warranty on all parts and components, excepting refrigerant, air filters and filter driers which are not included in any part of the limited warranty.
  • SEVEN YEAR LIMITED WARRANTY ON COMPRESSOR ONLY — Company provides a Seven-Year Parts Only Limited Warranty on the Compressor.

Specifications

PERFORMANCE

  • Indoor sound: as low as 23.4 decibels1

CAPACITIES

  • 0.6 - 1.25 ton

REQUIREMENTS

  • 208-230V/1/60Hz voltage


1 Quietest size within each model group during low fan-speed operation

Documents

Display documents for:

Works Well With

Ratings & Reviews