Email product info

Detail

The Wired Programmable Controller is a wall mounted, low-voltage thermostat that maintains room temperature by controlling system operation. The controller, which requires a battery, is capable of displaying temperatures from 62° to 86° F.

Key Features

  • Operating modes: Cool, Heat, Dry, Fan Only and Auto
  • Timer setting & weekly scheduling
  • Indoor temperature setting range (62° F to 86° F)
  • Backlight LC display
  • Louver swing operation
  • Lock function will make all buttons inactive
  • Error display

Specifications

  • Power supply voltage is 12V
  • Controller is provided with 66 ft. cable for ease of installation
  • 4-Core shielded control cable
  • White color casing
  • Requires 3V Lithium battery (CR2032)

Documents

Display documents for:

Brochure

Ratings & Reviews