Email product info

Detail

The Wired Non-Programmable Controller is a wall-mounted, low-voltage thermostat that maintains room temperature by controlling system operation. The controller,which does not require batteries, is capable of displaying temperatures from 62° to 86° F.

Key Features

  • Operating modes: Cool, Heat, Dry, Fan Only and Auto
  • Timer setting
  • Indoor temperature setting range (62° F to 86° F)
  • Backlight LC display
  • Louver swing operation
  • Individual unit addressing capability
  • Lock function will make all buttons inactive
  • Filter clean alert
  • Quite operation (low fan speed)
  • Follow me function

Specifications

  • Power supply voltage is 5V DC
  • Controller is provide with 19 ft. control cable for ease of installation
  • 5-Core shielded control cable
  • White color casing
  • No batteries required

Documents

Display documents for:

Brochure

Ratings & Reviews