Cooling Efficiency
Heating Efficiency
Comfort Features
Email product info

seer-13
puron
cools

Overview

Comfort series packaged air conditioners are designed to be an economical solution for your cooling needs so you can enjoy simple, quiet and affordable comfort.

Features

STANDARD FEATURES

  • 13 SEER
  • Sound: as low as 72 decibels1
  • Single-stage compressor operation
  • Fixed-speed blower motor
  • Fully insulated cabinet
  • Air purifier, humidifier and ventilator compatible
  • Non-ozone depleting Puron® refrigerant
  • Envirotuff rust-proof base with integrated drain
  • 10-year parts limited warranty2

OPTIONAL FEATURES

  • Electrical-resistance heating packages available
  • ArmorCoat coil tin-plating for enhanced corrosion resistance
  • Optional labor warranty available3


1 Quietest size within each model group during most common cooling operation condition.

2 To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

3 Ask your Carrier® dealer for details.

Specifications

EFFICIENCY

  • 13 SEER
  • 11 EER

PERFORMANCE

  • Sound: as low as 72 decibels1

TECHNOLOGY

  • Single-stage scroll compressor
  • High-efficiency, multi-speed blower motor refrigeration management
  • System protecting high-pressure and loss of charge switches
  • Sound reduction: forward swept fan blades
  • Filter drier
  • Recommended control: Performance Edge® relative humidity or ComfortZone II thermostats
  • Optional ArmorCoat tin-plating to enhance corrosion resistance

CAPACITIES

  • 2-5 ton

REQUIREMENTS

  • 208-230 V

AESTHETICS

  • Heavy-gauge, galvanized steel construction
  • Steel, louvered coil guard


1 Quietest size within each model group during most common cooling operation condition.

Documents

Display documents for:

Works Well With

Ratings & Reviews