Cooling Efficiency
Heating Efficiency
Comfort Features
Email product info

seer-15
HSPF 8
cools
heats
estar
puron

Overview

The Infinity heat pump, managed by the Infinity control, cools all summer then converts to heating mode automatically in cooler months.

two-stage compressor and variable-speed blower let's you enjoy exceptional comfort features like Ideal Humidity® System technology for superior summer dehumidification.

This efficient heat pump system utilizes energy-saving, low-stage compression up to 80% of time to create more even temperatures, quieter operation and improved air flow.

Features

STANDARD FEATURES

  • Up to 15.5 SEER
  • 8.0 HSPF
  • Sound: as low as 75 decibels1 in cooling mode
  • Ideal Humidity System® technology for superior summer dehumidification
  • Uses Infinity control for precise comfort and temperature control
  • Two-stage compressor operation for excellent comfort and efficiency
  • Variable-speed blower for ultimate comfort and quiet operation
  • Thermostatic Expansion Valve (TXV) refrigeration management maintains proper flow to help insure reliable, efficient operation
  • Fully insulated cabinet
  • Air purifier, humidifier and ventilator compatible
  • Non-ozone depleting Puron® refrigerant
  • Filter drier system protection from moisture and contaminants
  • Ideal Defrost heating operation with Infinity control
  • Envirotuff rust-proof base with integrated drain
  • 10-year parts limited warranty2

OPTIONAL FEATURES

  • Electrical-resistance heating packages available
  • ArmorCoat coil tin-plating for enhanced corrosion resistance
  • Optional labor warranty available3

1 Quietest size within each model group during most common cooling operation condition.

2 To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

3 Ask your Carrier® dealer for details.

Specifications

EFFICIENCY

  • Up to 15.5 SEER
  • Up to 12 EER
  • 8.0 HSPF
  • All sizes meet ENERGY STAR® qualifications

PERFORMANCE

  • Compressor and blower enhanced summer dehumidification when managed by the Infinity control
  • Sound: as low as 75 decibels1 in cooling mode

TECHNOLOGY

  • Two-stage scroll compressor
  • High-efficiency, variable-speed blower motor
  • System protecting high pressure and loss of charge switches
  • Thermostatic Expansion Valve (TXV) refrigeration management
  • Sound reduction: silencer top
  • Filter drier
  • Infinity level advanced diagnostic intelligence
  • Recommended control: Infinity control
  • Optional ArmorCoat tin-plating to enhance corrosion resistance

CAPACITIES

  • 2-5 ton

REQUIREMENTS

  • 208-230 V

AESTHETICS

  • Heavy-gauge, galvanized steel construction
  • Steel, louvered coil guard

COMPARE TO OTHER MODELS

1 Quietest size within each model group during most common cooling operation condition.

Documents

No result found for "50XT-A "

We can't find any documents for the product you are viewing.

For more information about the product, please contact your local Carrier® expert.

Works Well With

Ratings & Reviews