Cooling Efficiency
Heating Efficiency
Comfort Features
Email product info

seer-14
HSPF 8
puron
heats
cools

Overview

Comfort series packaged heat pumps offer that perfect balance between budget limits you may have today and your desire for long-term energy savings. Driven by a quiet, multi-speed blower, it's capable of high efficiency performance and comfort features like enhanced dehumidification.

Features

STANDARD FEATURES

  • 14 SEER
  • 8.0 HSPF
  • Sound: as low as 73 decibels1 in cooling mode
  • lower motor aided, enhanced summer dehumidification
  • Single-stage compressor operation
  • Multi-speed blower improves comfort and aids quiet operation
  • Thermostatic Expansion Valve (TXV) refrigeration management maintains proper flow to help insure reliable, efficient operation
  • Fully insulated cabinet
  • Air purifier, humidifier and ventilator compatible
  • Non-ozone depleting Puron® refrigerant
  • Filter drier system protection from moisture and contaminants
  • Envirotuff rust-proof base with integrated drain
  • 10-year parts limited warranty2

OPTIONAL FEATURES

  • Electrical-resistance heating packages available
  • ArmorCoat coil tin-plating for enhanced corrosion resistance
  • Optional labor warranty available3


1 Quietest size within each model group during most common cooling operation condition.

2 To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

3 Ask your Carrier® dealer for details.

Specifications

EFFICIENCY

  • 14 SEER
  • 12 EER
  • 8.0 HSPF

PERFORMANCE

  • Blower motor enhanced summer dehumidification1
  • Sound: as low as 73 decibels2 in cooling mode

TECHNOLOGY

  • Single-stage scroll compressor
  • High-efficiency, multi-speed blower motor
  • System protecting high pressure and loss of charge switches
  • Thermostatic Expansion Valve (TXV) refrigeration management
  • Filter drier
  • Recommended control: Performance Edge® relative humidity or ComfortZone II thermostats
  • Optional ArmorCoat tin-plating to enhance corrosion resistance

CAPACITIES

  • 2-5 ton

REQUIREMENTS

  • 208-230 V

AESTHETICS

  • Heavy-gauge, galvanized steel construction
  • Steel, louvered coil guard


1 Requires Performance Edge® relative humidity or ComfortZone II thermostat

2 Quietest size within each model group during most common cooling operation condition.

Documents

Display documents for:

Ratings & Reviews