Cooling Efficiency
Heating Efficiency
Comfort Features
Email product info

seer-13
cools
puron

Overview

Comfort series packaged air conditioners are designed to be an economical solution for your cooling needs so you can enjoy simple, quiet and affordable comfort.

Features

STANDARD FEATURES

  • 13 SEER
  • Sound: as low as 75 decibels1
  • Blower motor aided, enhanced summer dehumidification
  • Single-stage compressor operation
  • Multi-speed blower improves comfort and aids quiet operation
  • Fully insulated cabinet
  • Air purifier, humidifier and ventilator compatible
  • Non-ozone depleting Puron® refrigerant
  • Filter drier system protection from moisture and contaminants
  • Envirotuff rust-proof base with integrated drain
  • 10-year parts limited warranty2

OPTIONAL FEATURES

  • Electrical-resistance heating packages available
  • ArmorCoat coil tin-plating for enhanced corrosion resistance
  • Optional labor warranty available3


1 Quietest size within each model group during most common cooling operation condition.

2 To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

3 Ask your Carrier7reg; dealer for details.

Specifications

EFFICIENCY

  • 13 SEER
  • 11 EER

PERFORMANCE

  • Blower motor enhanced summer dehumidification1 and temperature management
  • Sound: as low as 75 decibels2

TECHNOLOGY

  • Single-stage scroll compressor
  • High-efficiency, multi-speed blower motor refrigeration management
  • Filter drier
  • Recommended control: Performance Edge® relative humidity or ComfortZone II thermostats
  • Optional ArmorCoat tin-plating to enhance corrosion resistance

CAPACITIES

  • 2-5 ton

REQUIREMENTS

  • 208-230 V

AESTHETICS

  • Heavy-gauge, galvanized steel construction
  • Wire coil guard


1 Requires PerformanceTM Edge® relative humidity or ComfortZoneTM II thermostats

2 Quietest size within each model group during most common cooling operation condition.

Documents

No result found for "50ES-A "

We can't find any documents for the product you are viewing.

For more information about the product, please contact your local Carrier® expert.

Ratings & Reviews