Cooling Efficiency
Heating Efficiency
Comfort Features
Email product info

seer-15
HSPF 8
afue-80
cools
heats
hybridheat
estar
puron

Overview

This ingenious system puts Infinity cooling and heating comfort in an all-in-one, outdoor packaged unit. You can enjoy all the benefits of two-stage compression for advanced dehumidification and a variable-speed blower motor for comfort and efficiency.

Managed by the Infinity control, this system cools all summer with an electric heat pump that converts to heating mode automatically in cooler months. When temperatures turn really cold, it switches over to gas heat and then continues to choose between gas and electric heating throughout the winter to utilize the most cost-efficient energy source and save you money.

This system also operates mostly in energy-saving, low-stage mode during cooling season to give you Ideal Humidity® System dehumidification, quieter operation and improved air flow.

Features

STANDARD FEATURES

  • Up to 15.5 SEER
  • 8.0 HSPF
  • Up to 80.1% AFUE
  • Sound: as low as 75 decibels1 in cooling mode
  • Ideal Humidity System® technology for superior summer dehumidification
  • Uses Infinity control for precise comfort and temperature control
  • Two-stage compressor operation for excellent comfort and efficiency
  • Variable-speed blower for ultimate comfort and quiet operation
  • Stainless steel, Turbo-Tubular design heat exchanger enhances heat transfer
  • Thermostatic Expansion Valve (TXV) refrigeration management maintains proper flow to help insure reliable, efficient operation
  • Fully insulated cabinet
  • Air purifier, humidifier and ventilator compatible
  • Non-ozone depleting Puron® refrigerant
  • Filter drier system protection from moisture and contaminants
  • Ideal Defrost heat pump heating operation with Infinity control
  • Corrosion-resistant inducer assembly with stainless steel shaft
  • Envirotuff rust-proof base with integrated drain
  • 10-year parts limited warranty2
  • Lifetime heat exchanger limited warranty3

OPTIONAL FEATURES

  • ArmorCoat coil tin-plating for enhanced corrosion resistance
  • Optional labor warranty available4


1Quietest size within each model group during most common cooling operation condition.

2 To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

3To the original owner, when product is used in an owner-occupied residence, a Lifetime heat exchanger parts limited warranty upon timely registration of your new equipment. Warranty period is 20-years on heat exchanger if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive the extended registered heat exchanger parts limited warranty period. See warranty certificate for details.

4 Ask your Carrier® dealer for details.

Specifications

EFFICIENCY

  • Up to 15.5 SEER
  • Up to 12 EER
  • 8.0 HSPF
  • Up to 80.1 AFUE
  • All sizes meet ENERGY STAR® qualifications

PERFORMANCE

  • Most efficient Carrier® packaged product for year round comfort
  • Compressor enhanced summer dehumidification when managed by the Infinity control
  • Hybrid Heat® system auto changeover to gas in colder temperatures
  • Sound: as low as 75 decibels1 in cooling mode

TECHNOLOGY

  • Two-stage scroll compressor
  • High-efficiency, variable-speed blower motor
  • Turbo Tubular design heat exchanger
  • Two-stage gas valve
  • Electronic spark to pilot ignition
  • System protecting high pressure and loss of charge switches
  • Thermostatic Expansion Valve (TXV) refrigeration management
  • Sound reduction: silencer top
  • Filter drier
  • Infinity level advanced diagnostic intelligence
  • Recommended control: Infinity control
  • Optional ArmorCoat tin-plating to enhance corrosion resistance

CAPACITIES

  • 2-5 ton cooling
  • 40,000-130,000 Btu/h heating

REQUIREMENTS

  • 208-230 V

AESTHETICS

  • Heavy-gauge, galvanized steel construction
  • Steel, louvered coil guard



1 Quietest size within each model group during most common cooling operation condition.

Documents

Display documents for:

Ratings & Reviews