Cooling Efficiency
Heating Efficiency
Comfort Features
Email product info

seer-15
puron
estar
heats
cools
afue-80

Overview

This Infinity system represents forward-thinking, comfort technology. It quietly cools and heats your home, automatically keeping temperatures and summer humidity levels in check.

Managed by the Infinity control, its variable-speed blower motor and two-stage compressor work in concert to assure you Ideal Humidity® System cooling dehumidification comfort, energy efficiency, quieter operation and improved air flow.

In heating months its two-stage gas valve and variable-speed blower provide warm comfort at lower speeds in longer run cycles for temperature consistency and energy efficiency.

Features

STANDARD FEATURES

  • Up to 15.5 SEER
  • Up to 80.1 AFUE
  • Sound: as low as 75 decibels1 in cooling mode
  • Ideal Humidity® System technology for superior summer dehumidification
  • Uses Infinity control for precise comfort and temperature control
  • Two-stage compressor operation for excellent comfort and efficiency
  • Variable-speed blower for ultimate comfort and quiet operation
  • Stainless steel, Turbo-Tubularheat exchanger enhances heat transfer
  • Thermostatic Expansion Valve (TXV) refrigeration management maintains proper flow to help insure reliable, efficient operation
  • Fully insulated cabinet
  • Air purifier, humidifier and ventilator compatible
  • Non-ozone depleting Puron® refrigerant
  • Filter drier system protection from moisture and contaminants
  • Corrosion-resistant inducer assembly with stainless steel shaft
  • Envirotuff rust-proof base with integrated drain
  • 10-year parts limited warranty2
  • Lifetime heat exchanger limited warranty3

OPTIONAL FEATURES

  • ArmorCoat coil tin-plating for enhanced corrosion resistance
  • Optional labor warranty available4


1Quietest size within each model group during most common cooling operation condition.

2 To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

3To the original owner, when product is used in an owner-occupied residence, a Lifetime heat exchanger parts limited warranty upon timely registration of your new equipment. Warranty period is 20-years on heat exchanger if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive the extended registered heat exchanger parts limited warranty period. See warranty certificate for details.

4 Ask your Carrier® dealer for details.

Specifications

EFFICIENCY

  • Up to 15.5 SEER
  • Up to 12 EER
  • Up to 80.1 AFUE
  • All sizes meet ENERGY STAR® qualifications

PERFORMANCE

  • Most efficient Carrier® packaged gas furnace and air conditioner combination
  • Compressor and blower enhanced summer dehumidification when managed by the Infinity control
  • Exceptional comfort and temperature control
  • Sound: as low as 75 decibels in cooling mode1

TECHNOLOGY

  • Two-stage scroll compressor
  • High-efficiency, variable-speed blower motor
  • Turbo Tubular design heat exchanger
  • Two-stage gas valve
  • Electronic spark to pilot ignition
  • System protecting high-and low-pressure switches
  • Thermostatic Expansion Valve (TXV) refrigeration management
  • Sound reduction: silencer top
  • Filter drier
  • Infinity level advanced diagnostic intelligence
  • Recommended control: Infinity control
  • Optional ArmorCoat tin-plating to enhance corrosion resistance

CAPACITIES

  • 2-5 ton cooling
  • 40,000-130,000 Btu/h heating

REQUIREMENTS

  • 208-230 V

AESTHETICS

  • Heavy-gauge, galvanized steel construction
  • Steel, louvered coil guard


1 Quietest size within each model group during most common cooling operation condition.

Documents

Display documents for:

You Might Also Like

Ratings & Reviews