Cooling Efficiency
Heating Efficiency
Comfort Features
Email product info

seer-14
HSPF 8
afue-81
cools
heats
hybridheat
puron

Overview

A solid, all-in-one packaged home comfort system that lets you cool or warm your home with an energy-efficient electric heat pump, then turns on the gas furnace when the mercury dips.

Features

STANDARD FEATURES

  • Up to 14 SEER
  • 8.0 HSPF
  • 81% AFUE
  • Sound: as low as 73 decibels1 in cooling mode
  • Blower motor aided, enhanced summer dehumidification
  • Single-stage compressor operation
  • Multi-speed blower improves comfort and aids quiet operation
  • Aluminized steel, Turbo-Tubular™ design heat exchanger enhances heat transfer
  • Thermostatic Expansion Valve (TXV) refrigeration management maintains proper flow to help insure reliable, efficient operation
  • Fully insulated cabinet
  • Air purifier, humidifier and ventilator compatible
  • Non-ozone depleting Puron® refrigerant
  • Filter drier system protection from moisture and contaminants
  • Corrosion-resistant inducer assembly with stainless steel shaft
  • Envirotuff rust-proof base with integrated drain
  • 10-year parts limited warranty2
  • 20-year heat exchanger limited warranty3

OPTIONAL FEATURES

  • Stainless steel heat exchanger with lifetime limited warranty
  • ArmorCoat coil tin-plating for enhanced corrosion resistance
  • Optional labor warranty available4


1Quietest size within each model group during most common cooling operation condition.

2 To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

3To the original owner, when product is used in an owner-occupied residence, a Lifetime heat exchanger parts limited warranty upon timely registration of your new equipment. Warranty period is 20-years on heat exchanger if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive the extended registered heat exchanger parts limited warranty period. See warranty certificate for details.

4 Ask your Carrier® dealer for details.

Specifications

EFFICIENCY

  • 14 SEER
  • 12 EER
  • 8.0 HSPF
  • 81 AFUE

PERFORMANCE

  • Blower motor enhanced summer dehumidification1
  • Hybrid Heat® system auto changeover to gas in colder temperatures
  • Sound: as low as 73 decibels2 in cooling mode

TECHNOLOGY

  • Single-stage scroll compressor
  • High-efficiency, multi-speed blower motor
  • Turbo Tubular design heat exchanger
  • Single-stage gas valve
  • Electronic spark to pilot ignition
  • System protecting high pressure and loss of charge switches
  • Thermostatic Expansion Valve (TXV) refrigeration management
  • Filter drier
  • Recommended control: Performance Edge® relative humidity or ComfortZone II thermostats
  • Optional ArmorCoatTM tin-plating to enhance corrosion resistance

CAPACITIES

  • 2-5 ton cooling
  • 40,000-130,000 Btu/h heating

REQUIREMENTS

  • 208-230 V

AESTHETICS

  • Heavy-gauge, galvanized steel construction


1 Requires Performance Edge® relative humidity or ComfortZone II thermostat

2 Quietest size within each model group during most common cooling operation condition.

Documents

Display documents for:

Works Well With

Ratings & Reviews