Cooling Efficiency
14.0 SEER
Heating Efficiency
Up to 81% AFUE
Comfort Features
Better
Email product info

seer-14
afue-81
cools
heats
puron

Overview

This Comfort system offers that perfect balance between budget limits you may have today and your desire for long-term energy savings.

It wraps together the summer comfort of an air conditioner with winter warmth from a gas furnace.

Features

STANDARD FEATURES

  • 14 SEER
  • 81% AFUE
  • Sound: as low as 73 decibels1 in cooling mode
  • Blower motor aided, enhanced summer dehumidification
  • Single-stage compressor operation
  • Multi-speed blower improves comfort and aids quiet operation
  • Aluminized steel, Turbo-Tubular design heat exchanger enhances heat transfer
  • Fully insulated cabinet
  • Air purifier, humidifier and ventilator compatible
  • Non-ozone depleting Puron® refrigerant
  • Filter drier system protection from moisture and contaminants
  • Corrosion-resistant inducer assembly with stainless steel shaft
  • Envirotuff rust-proof base with integrated drain
  • 10-year parts limited warranty2
  • 20-year heat exchanger limited warranty5

OPTIONAL FEATURES

  • Stainless steel heat exchanger with lifetime limited warranty3
  • ArmorCoat coil tin-plating for enhanced corrosion resistance
  • Certified to leak 2% or less of nominal air conditioning CFM delivered when pressurized to 1-in. W.C. with all present air inlets, air outlets, and condensate drain port(s) sealed    
  • Optional labor warranty available4


1 Quietest size within each model group during most common cooling operation condition.

2 To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

3To the original owner, when product is used in an owner-occupied residence, a Lifetime heat exchanger parts limited warranty upon timely registration of your new equipment. Warranty period is 20-years on heat exchanger if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive the extended registered heat exchanger parts limited warranty period. See warranty certificate for details.

4 Ask your Carrier® dealer for details.

5 To the original owner, when product is used in an owner-occupied residence, a 20-year heat exchanger parts limited warranty upon timely registration of your new equipment. Warranty period is 15-years on heat exchanger if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive the extended registered heat exchanger parts limited warranty period. See warranty certificate for details.

Specifications

EFFICIENCY

  • 14 SEER
  • 11 EER
  • 81 AFUE

PERFORMANCE

  • Blower motor enhanced summer dehumidification1 and temperature management
  • Sound: as low as 73 decibels2 in cooling mode

TECHNOLOGY

  • High-efficiency, multi-speed blower motor
  • Turbo Tubular design heat exchanger
  • Single-stage gas valve
  • Electronic spark to pilot ignition
  • System protecting high pressure switch
  • System protecting high- and low-pressure switches
  • Filter drier
  • Recommended control: Côr® Thermostat
  • Optional ArmorCoat tin-plating to enhance corrosion resistance

CAPACITIES

  • 2-5 ton cooling
  • 40,000-130,000 Btu/h heating

REQUIREMENTS

  • 208-230 V

AESTHETICS

  • Heavy-gauge, galvanized steel construction


1 Requires Côr® Thermostat

2 Quietest size within each model group during most common cooling operation condition.

Ratings & Reviews