Skip to main content
performance-15-packaged-gas-furnace-air-conditioner-system-48VG

Performance™ 15 Packaged Gas Furnace/Air Conditioner System

48VG

Gas heating and electric cooling with up to 16 SEER2 for enhanced energy savings with enhanced comfort features. Ultra-low NOx models available for California.
4.7 out of 5 stars
4.7 out of 5 stars
4.7 out of 5 stars
5 Star
81%
4 Star
12%
3 Star
5%
2 Star
0%
1 Star
2%

Initial Cost $$$

Connect With a Local Expert

Overview

Whether you are enjoying gas heat in the winter or air conditioned cooling in the summer, this Performance system delivers the consistent temperatures and quiet efficiency of two-stage operation.

Offering enhanced summertime dehumidification capabilities along with ENERGY STAR® qualified performance in every model, it is a package system you can truly get comfortable with. Includes tin-plated copper coils for enhanced corrosion resistance and a stainless steel heat exchanger for durability

View Product Literature

comfort-13-48VG

California residents please see Proposition 65

WHY THIS PACKAGED PRODUCT IS RIGHT FOR YOU
energy-savings-icon
Energy Savings

ENERGY STAR® certified. Up to 16 SEER2 and 11.5 EER2 for enhanced energy savings.

comfort-features-icon
Comfort Features

Enhanced comfort features for improved temperature control and more consistent comfort.

sysrem-type-icon
System Type

Heating and cooling system that uses gas for heating and electricity for cooling. Ultra-low NOx models available for California.

humidity-control-icon
Humidity Control

Offers two-stage dehumidification for enhanced humidity control. Can operate at a lower speed to extract more humidity from your indoor air.

size-icon
Size

Available in various sizes that can accommodate most homes. Your Carrier expert will recommend the appropriate model to fit your needs.

warranty-icon
Warranty

10-year parts limited warranty upon timely registration and lifetime stainless steel heat exchanger limited warranty upon timely registration.1

1To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty and a lifetime heat exchanger parts limited warranty upon timely registration of your new equipment. Parts limited warranty period is 5 years and heat exchanger parts limited warranty period is 20 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will receive the extended registered parts limited warranty periods. See warranty certificate for details.

Chat-icon
Let's chat
- Home-icon
chat-circle-icon