Efficiency
Quiet Level
Comfort Features
Email product info

AFUE 85.7
hybridheat
heats
Energy Star Select Sizes

Overview

With an impressive AFUE rating of up to 85.7%, this model achieves ENERGY STAR® qualification in select sizes. It also achieves comfort—yours with a variable-speed blower to help even out temperature swings and keep things quiet.

Features

STANDARD FEATURES

  • Up to 85.7% AFUE heating efficiency
  • Variable-speed blower for ultimate comfort and ultra-quiet operation
  • High-performance Riello burner
  • Fully insulated cabinet and flue silencer baffles reduce sound
  • 10-year parts limited warranty1
  • Lifetime heat exchanger limited warranty2

OPTIONAL FEATURES

  • Optional labor warranty available3


1 To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

2 To the original owner, when product is used in an owner-occupied residence, a Lifetime heat exchanger parts limited warranty upon timely registration of your new equipment. Warranty period is reduced to 20-years (from Lifetime) on heat exchanger if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive the extended registered heat exchanger parts limited warranty period. See warranty certificate for details.

3 Ask your Carrier® dealer for details.

Specifications

EFFICIENCY

  • Up to 85.7% AFUE
  • Select sizes meet ENERGY STAR® qualifications

PERFORMANCE

  • Hybrid Heat® compatible
  • Exceptional year-round humidity management when installed as part of complete Performance system with humidifier

TECHNOLOGY

  • Burner type: Riello
  • Variable-speed blower motor
  • Aluminized steel primary heat exchanger
  • Sound reduction: fully insulated cabinet and flue silencer baffles
  • Recommended controls: Performance Edge® relative humidity or ComfortZone II thermostats

CAPACITIES

  • 70,000-154,000 Btu/h

INSTALLATION

  • Flexible installation: upflow, downflow or horizontal

REQUIREMENTS

  • 115 V
  • Fuel oil #2

AESTHETICS

  • 22-gauge, galvanized steel with appliance finish
  • Baked on urethane base coat and polyester top coat paint in taupe metallic

Documents

Display documents for:

Warranty

You Might Also Like

Ratings & Reviews