Efficiency
Quiet Level
Comfort Features
Email product info

AFUE 82.6
hybridheat
heats

Overview

This oil furnace model is made for solid performance. And with sizes at 34.75" tall or less, its "Low Boy" design fits beautifully in low clearance installation spaces like attics.

Backed by a lifetime heat exchanger limited warranty1 and the exceptional Carrier standard warranty you'll enjoy years of performance from this reliable unit.

1 To the original owner, when product is used in an owner-occupied residence, a Lifetime heat exchanger parts limited warranty upon timely registration of your new equipment. Warranty period is reduced to 20-years (from Lifetime) on heat exchanger if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive the extended registered heat exchanger parts limited warranty period. See warranty certificate for details.

Features

STANDARD FEATURES

  • Up to 82.6% AFUE heating efficiency
  • Fixed-speed operation
  • High-performance Beckett burner
  • Fully insulated cabinet and flue silencer baffles reduce sound
  • Low Boy, compact design for tight space installations
  • 10-year parts limited warranty1
  • Lifetime heat exchanger limited warranty2

OPTIONAL FEATURES

  • Optional labor warranty available3


1 To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

2 To the original owner, when product is used in an owner-occupied residence, a Lifetime heat exchanger parts limited warranty upon timely registration of your new equipment. Warranty period is reduced to 20-years (from Lifetime) on heat exchanger if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive the extended registered heat exchanger parts limited warranty period. See warranty certificate for details.

3 Ask your Carrier® dealer for details.

Specifications

EFFICIENCY

  • Up to 82.6% AFUE

PERFORMANCE

  • Hybrid Heat® compatible

TECHNOLOGY

  • Burner type: Beckett
  • Fixed-speed blower motor
  • Aluminized steel primary heat exchanger
  • Sound reduction: fully insulated cabinet and flue silencer baffles
  • Recommended controls: Performance Edge® relative humidity or ComfortZone II thermostats

CAPACITIES

  • 70,000-154,000 Btu/h

INSTALLATION

  • Low Boy, upflow only

REQUIREMENTS

  • 115 V
  • Fuel oil #2

AESTHETICS

  • 22-gauge, galvanized steel with appliance finish
  • Baked on urethane base coat and polyester top coat paint in taupe metallic

Documents

Display documents for:

Warranty

You Might Also Like

Ratings & Reviews