Installation Type
Air flow (cubic ft./min.)
Email product info

Overview

Carrier® Energy Recovery Ventilators (ERVs) are designed to minimize energy loss while bringing fresh air into your home and exiting stale air. Energy recovery ventilators use the outgoing air's thermal energy to pre-condition the air coming in so you can enjoy fresh air without overworking your system. Energy recovery ventilators are best used in climates where the summer is hot and humid.

Features

STANDARD FEATURES

  • High efficiency energy recovery
  • Reduced humidity during cooling season
  • Prefilters air for reduced indoor air pollutants
  • Crossflow configuration ensures there is no mixing of stale, outgoing and fresh, incoming air
  • Crossflow, paper core
  • Capable of intermittent- or continuous-mode operation to help manage humidity
  • Automatic defrost cycles for operation below 23°F
  • Basic, standard or automatic controls
  • Easy "no tools" maintenance
  • Acoustically engineered for quiet operation
  • 10-year parts limited warranty1


1 To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

Specifications

EFFICIENCY

  • ENERGY STAR ® qualified: Meets Canadian standards
  • Cooling recovery efficiency (TRE): 56% at 95 °F
  • Heating recovery efficiency (ASE): 72-75%
  • Moisture transfer efficiency at 32 °F (low CFM): 62%
  • Moisture transfer efficiency at 32 °F (high CFM): 52%

PERFORMANCE

  • Capacity: 150 cubic feet/minute
  • Maximum capacity: 175 cubic feet/minute
  • Sound: Quiet operation

TECHNOLOGY

  • Core Type: Crossflow, Enthalpic
  • Core protection filtering: Incoming and outgoing air
  • Controls supported: Infinity® or separate ventilator control

INSTALLATION

  • Profile: Horizontal

REQUIREMENTS

  • Power source: 115v

AESTHETICS

  • Paint: Taupe metallic powder coating
  • Core access: Hinged door
  • Dimensions: 34" x 17.25" x 16.5"

Documents

Display documents for:

Warranty

Ratings & Reviews