Type
Bypass
Water Vapor Output
12 gal./day
Email product info

moisture

Overview

Enjoy the air you breathe. A properly humidified home can help you breathe more comfortably with less dryness, save on energy costs, reduce static electricity, and even help protect your wood furniture.

The Performance bypass humidifier uses less electricity than fan-powered humidifiers by letting your furnace blower supply the air movement to drive moisture vapor into your ducts.  This humidifier was engineered to work with Carrier products for improved whole-home comfort.

Features

STANDARD FEATURES

  • Easy access to change water panel
  • Nearly silent operation
  • Attractive, long-lasting outer casing
  • Effective moisture distribution
  • Treated aluminum water panel ensures top performance
  • 10-year parts limited warranty1


1 To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

Specifications

PERFORMANCE

  • 12 gallons/day capacity
  • Sound: Nearly silent

TECHNOLOGY

  • Water flow: Drain through type
  • Built-in bypass damper
  • Water panel made of treated, expanded aluminum
  • Recommended controls: Infinity®, Performance Edge® relative humidity thermostats or separate humidifier control

INSTALLATION

  • Flexible installation with any furnace or fan coil in upflow, downflow or horizontal flow configuration

REQUIREMENTS

  • 24 V (powered by furnace)

AESTHETICS

  • UV-resistant thermoplastic outer casing
  • Dimensions: 13"H x 14"W x 10.25"D

Documents

Display documents for:

Brochure

Owner's Manual

Warranty

Works Well With

Ratings & Reviews