Cooling Efficiency
Up to 17.5 SEER
Heating Efficiency
Up to 9.5 HSPF
Comfort Features
Best
Email product info

SEER 17.2
HSPF 9.5
cools
heats
hybridheat
estar
puron

Overview

Infinity series products represent the pinnacle of our communicating technology. In a heat pump, this advanced system enables some of the best comfort features and energy saving advancements.

With the Infinity 16 heat pump you can enjoy two-stage compressor comfort, exceptional cooling and heating efficiency and, when paired appropriately with the Infinity control, greater energy savings and convenient system management features.

Should you choose to add an Infinity furnace with variable-speed blower motor you can have an energy-smart, Hybrid Heat® system with exceptional year round comfort and savings.

Features

STANDARD FEATURES

  • Up to 17.5 SEER cooling efficiency
  • Up to 9.5 HSPF heating efficiency
  • Sound: as low as 67 decibels1
  • Superior humidity and temperature control
  • Two-stage compressor operation for excellent comfort and quiet
  • Compressor sound blanket and Silencer System II design
  • Filter drier system protection from moisture and contaminants
  • Ideal Defrost heating operation with Infinity control
  • WeatherArmor Ultra protection
  • Non-ozone depleting Puron® refrigerant
  • 10-year parts limited warranty2

OPTIONAL FEATURES

  • Optional labor warranty available3


1 Quietest size within each model group during most common cooling operating condition.

2 To the original owner, when product is used in a residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

3 Ask your Carrier® dealer for details.

Specifications

EFFICIENCY

  • Up to 17.5 SEER
  • Up to 13.5 EER
  • Up to 9.5 HSPF
  • All sizes meet ENERGY STAR® qualifications1

PERFORMANCE

  • Compressor enhanced summer dehumidification when managed by the Infinity control
  • Excellent cold weather performance
  • Hybrid Heat® system compatible when paired with select thermostats
  • Sound: as low as 67 decibels2

TECHNOLOGY

  • Two-stage scroll compressor
  • System protecting high pressure and loss of charge switches
  • Sound reduction: compressor sound blanket, Silencer System II design and forward swept fan blades
  • Filter drier
  • Infinity level advanced diagnostic intelligence
  • Recommended control: Infinity control

CAPACITIES

  • 2-5 ton

REQUIREMENTS

  • 208-230 V

AESTHETICS

  • Heavy-gauge, galvanized steel construction
  • Baked-on, durable powder coat paint
  • Steel, louvered coil guard


1 Proper sizing and installation of equipment is critical to achieve optimal performance. Split system air conditioners and heat pumps must be matched with appropriate coil components to meet ENERGY STAR criteria. Ask your contractor for details or visit www.energystar.gov..

2 Quietest size within each model group during most common operating condition.

Works Well With

Gas Furnaces
Infinity® Series

Fan Coils
Infinity® Series

default


SYSTXCCITN01-A

Ratings & Reviews