Cooling Efficiency
13 SEER
Heating Efficiency
7.7 HSPF
Comfort Features
Good
Email product info

seer-13
HSPF 7.7
cools
heats
hybridheat
puron

Overview

Comfort series heat pumps are designed simply to be reliable, efficient and affordable. As a heat pump they give you the benefit of summer cooling along with cooler season heating.

Be sure to pair this outdoor model with the right, SEER-boosting indoor furnace or air handler to gain the most efficiency.

Features

STANDARD FEATURES

  • 13 SEER cooling efficiency
  • 7.7 HSPF heating efficiency
  • Sound: as low as 69 decibels1
  • Filter drier system protection from moisture and contaminants
  • WeatherArmor protection
  • Non-ozone depleting Puron® refrigerant
  • 10-year parts limited warranty2

OPTIONAL FEATURES

  • Optional labor warranty available3


1 Quietest size within each model group during most common cooling operating condition.

2 To the original owner, when product is used in a residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

3 Ask your Carrier® dealer for details.

Specifications

EFFICIENCY

  • 13 SEER
  • 11 EER
  • 7.7 HSPF

PERFORMANCE

  • Good cold weather performance
  • Hybrid Heat® system compatible when paired with select thermostats
  • Sound: as low as 69 decibels1

TECHNOLOGY

  • Single-stage scroll compressor
  • System protecting high pressure and loss of charge switches
  • Filter drier
  • Recommended controls: Carrier® Côr™ thermostat

CAPACITIES

  • 1.5-5 ton

REQUIREMENTS

  • 208-230 V

AESTHETICS

  • Heavy-gauge, galvanized steel construction
  • Baked-on, durable powder coat paint
  • Dense-wire coil guard


1 Proper sizing and installation of equipment is critical to achieve optimal performance. Split system air conditioners and heat pumps must be matched with appropriate coil components to meet ENERGY STAR criteria. Ask your contractor for details or visit www.energystar.gov..

2 Quietest size within each model group during most common operating condition.

You Might Also Like

Works Well With

Gas Furnaces
Comfort Series

default

Côr® Wi-Fi® Thermostat
TP-WEM01

Ratings & Reviews