Cooling Efficiency
Heating Efficiency
Comfort Features
Email product info

seer-13
HSPF 7.7
cools
heats
hybridheat
puron

Overview

Performance series heat pumps offer that perfect balance between budget limits you may have today and your desire for long-term energy savings.

The 25HCB3 offers cooling efficiencies of 13 SEER. And, like other Carrier® heat pumps, it's designed to be Hybrid Heat® system compatible to help you save on heating costs in winter too.

Features

STANDARD FEATURES

  • 13 SEER cooling efficiency
  • 7.7 HSPF heating efficiency
  • Sound: as low as 70 decibels1
  • Compressor sound blanket
  • Filter drier system protection from moisture and contaminants
  • WeatherArmor Ultra protection
  • Non-ozone depleting Puron® refrigerant
  • 10-year parts limited warranty2

OPTIONAL FEATURES

  • Optional labor warranty available3


1 Quietest size within each model group during most common cooling operating condition.

2 To the original owner, when product is used in a residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

3 Ask your Carrier® dealer for details.

Specifications

EFFICIENCY

  • 13 SEER
  • 11 EER
  • 7.7 HSPF

PERFORMANCE

  • Good cold weather performance
  • Hybrid Heat® system compatible when paired with select thermostats
  • Sound: as low as 70 decibels1

TECHNOLOGY

  • Single-stage scroll compressor
  • System protecting high pressure and loss of charge switches
  • Sound reduction: compressor sound blanket
  • Filter drier
  • Recommended controls: Carrier® Côr™ thermostat

CAPACITIES

  • 1.5-5 ton

REQUIREMENTS

  • 208-230 V

AESTHETICS

  • Heavy-gauge, galvanized steel construction
  • Baked-on, durable powder coat paint
  • Steel, louvered coil guard


1 Quietest size within each model group during most common operating condition.

You Might Also Like

Works Well With

Gas Furnaces
Performance Series

default

Côr® Wi-Fi® Thermostat
TP-WEM01

Ratings & Reviews