Cooling Efficiency
Heating Efficiency
Comfort Features
Email product info

heats
cools
puron
estar
taxcredit

Overview

The PerformanceTM series GT model offers our some of our highest efficiencies for closed- or open-loop installations. These deluxe forced-air or water-to-air systems offer 2-stage compression and a variable-speed blower to let you enjoy the year-round comfort you might expect from a high-end gas furnace/air conditioner combination yet with all the energy savings of geothermal.

To make this model even more enticing, take advantage of the Federal tax credit still available on qualified geothermal heating and cooling systems. In addition to ongoing monthly energy savings, you'll receive a tax credit of up to 30% of your installed cost of a geothermal system.

Features

STANDARD FEATURES

  • Two-stage scroll compressor for ultimate comfort and performance
  • Variable-speed blower motor for ultimate comfort and quiet operation
  • Superior dehumidification and temperature control
  • Insulated cabinet and compressor blanket for quiet operation
  • Large operating temperature range
  • Corrosion-resistant air coil for long life
  • Stainless steel drain pan
  • Microprocessor control for precision operation
  • 2" MERV 13 filtration
  • Non-ozone depleting Puron® refrigerant
  • 10-year parts and labor limited warranty1

OPTIONAL FEATURES

  • Supplemental, domestic hot water generation
  • Internally-mounted auxiliary heat


1 To the original owner, when installed in a residence, a 10-year parts and labor limited warranty upon timely registration of equipment. Warranty period is 10 years on parts and 5 years on labor if not registered within 90 days of installation. Original owners residing in jurisdictions that prohibit warranty benefits conditioned on registration will automatically receive a 10-year parts and labor limited warranty. See warranty certificate for details.

Specifications

EFFICIENCY

  • Closed loop cooling: Up to 32.0 EER
  • Closed loop heating: Up to 4.7 COP
  • Open loop cooling: Up to 37.0 EER
  • Open loop heating Up to 5.2 COP
  • ENERGY STAR ® qualified in all sizes

PERFORMANCE

  • Summer dehumidification is compressor and blower motor enhanced
  • Excellent cold weather performance
  • Sound: ultra quiet fan sound levels

TECHNOLOGY

  • High-efficiency, variable-speed blower motor
  • Two-stage scroll compressor
  • Sound enhancements: Fully insulated cabinet, compressor blanket and double-isolation compressor mounting system
  • Comfort Alert compressor diagnostics
  • Factory-installed, low draw, smooth start device
  • Microprocessor control board
  • Recommended control: Performance Edge® relative humidity thermostat

CAPACITIES

  • 2-6 ton cooling
  • 24,000-72,000 Btu/h heating

INSTALLATION

  • Vertical upflow
  • Horizontal
  • Vertical downflow

REQUIREMENTS

  • 208/230 V

AESTHETICS

  • Heavy-duty, galvanized steel cabinet
  • Baked on urethane base coat and polyester top coat paint in taupe metallic

Documents

Display documents for:

You Might Also Like

Ratings & Reviews