Cooling Efficiency
Heating Efficiency
Comfort Features
Email product info

heats
estar
puron
taxcredit

Overview

This geothermal heat pump delivers the comfort with hot water for your radiant or hydronic system putting you in hot water in a good way.

Carrier's® GT-PW water-to-water model produces hot water only and can be as much as 5 times more efficient than a traditional boiler system. Because of its high-heat capacity, it could also be used as a dedicated hot water source for your home.

Perhaps best of all is a Federal tax credit still available on qualified geothermal heating and cooling systems. So, you can revel in getting a tax credit of up to 30% of your installed cost of a geothermal system.

Features

STANDARD FEATURES

  • Designed for a wide range of radiant/hydronic applications (heating only)
  • Can alternatively be used as a dedicated domestic hot water source
  • Delivers water temperatures up to 145°F
  • Single-stage scroll compressor
  • Insulated cabinet for quiet operation
  • Large operating temperature range
  • Built-in programmable controller with outdoor temperature reset and warm weather shutdown
  • Non-ozone depleting Puron® refrigerant
  • 10-year parts and labor limited warranty1

OPTIONAL FEATURES

  • Supplemental, domestic hot water generation when used primarily for radiant/hydronic applications


1 To the original owner, when installed in an owner-occupied residence, a 10-year parts limited warranty and 5-year labor limited warranty for major refrigerant circuit components (including compressors, heat exchangers, and expansion and reversing valves), and a 2-year labor limited warranty for all other parts. See warranty certificate for details.

Specifications

EFFICIENCY

  • Closed loop heating: Up to 4.2 COP
  • Open loop heating Up to 5.2 COP
  • ENERGY STAR ® qualified in all sizes

PERFORMANCE

  • Output: Up to 145°F heated water
  • Excellent cold weather performance
  • Sound: Quiet operation

TECHNOLOGY

  • Single-stage scroll compressor
  • Sound enhancements: Fully insulated cabinet and double-isolation compressor mounting system
  • Electronic control board
  • Built-in programmable controller

CAPACITIES

  • 36,000 Btu/h heating

REQUIREMENTS

  • 208/230 V

AESTHETICS

  • Heavy-duty, galvanized steel cabinet
  • Epoxy-coated, taupe metallic paint
  • Hinged front door access

Documents

Display documents for:

Ratings & Reviews