Cooling Efficiency
Heating Efficiency
Comfort Features
Email product info

heats
estar
puron
taxcredit

Overview

This heat pump delivers the hot water to  heat your home and can provide for your domestic water needs, too. It's designed to produce higher water temperatures for demanding radiant/hydronic applications.

Carrier's GT-PW water-to-water model puts you in hot water in a good way and is up to five times more efficient than a traditional boiler. Euro-style cabinet design is pleasing to the eye with quiet operation that's just as pleasing to the ear.

Perhaps best of all is the Federal tax credits still available on geothermal systems. You can revel in getting a tax credit of up to 30% of your installed cost of a geothermal system.

Features

STANDARD FEATURES

  • Designed for a wide range of radiant/hydronic applications (heating only)
  • Can alternatively be used as a dedicated domestic hot water source
  • Delivers water temperatures up to 145°F
  • Single-stage scroll compressor
  • Large operating temperature range
  • CXM Unit Performance Sentinel Control Board for precision operation
  • Built-in programmable controller with outdoor temperature reset and warm weather shutdown
  • Attractive, Euro-style cabinet
  • Non-ozone depleting Puron® refrigerant
  • 10-year limited warranty
  • Limited service labor allowance1

OPTIONAL FEATURES

  • Supplemental, domestic hot water generation when used primarily for radiant/hydronic applications
  • Optional extended service labor allowance available2


1 A 5-year limited service labor allowance covering repairs to the compressor and refrigerant circuit parts; a 2-year limited service labor allowance on all other unit parts, auxiliary electric heaters and geothermal pumping modules. See warranty certificate for complete details.

2 Coverage varies by part. Ask your Carrier® geothermal expert for details.

Specifications

EFFICIENCY

  • Closed loop heating: Up to 4.2 COP
  • Open loop heating Up to 5.2 COP
  • ENERGY STAR ® qualified in all sizes

PERFORMANCE

  • Output: Up to 145°F heated water
  • Excellent cold weather performance
  • Sound: Quiet operation

TECHNOLOGY

  • Single-stage scroll compressor
  • Sound enhancements: Fully insulated cabinet and double-isolation compressor mounting system
  • Performance Sentinel diagnostic intelligence
  • Built-in programmable controller

CAPACITIES

  • 36,000 Btu/h heating

REQUIREMENTS

  • 208/230 V

AESTHETICS

  • Heavy-duty, galvanized steel cabinet
  • Powder-coated, taupe metallic paint
  • Hinged front door access

Documents

Display documents for:

Ratings & Reviews