Cooling Efficiency
Heating Efficiency
Comfort Features
Email product info

cools
heats
puron
estar
taxcredit

Overview

The GT-PG series offers exceptional quality, quiet performance and year round comfort. Optional upgrades include a variable-speed motor and supplemental hot water generation.

A single-stage scroll compressor, combined with a single- or (optional) variable-speed motor, tin plated coil, microprocessor control and quiet operation make this a great choice.

Perhaps best of all is the Federal tax credits still available on geothermal systems. You can revel in getting a tax credit of up to 30% of your installed cost of a geothermal system.

Features

STANDARD FEATURES

  • Single-stage scroll compressor for reliable performance
  • Single-speed, large, low-RPM blower motor for quiet operation
  • Excellent dehumidification and temperature control
  • Insulated cabinet for quiet operation
  • Large operating temperature range
  • Tin plated air coil for long life
  • Stainless steel drain pan
  • CXM Unit Performance Sentinel Control Board for precision operation
  • 2" MERV 11 filtration
  • Non-ozone depleting Puron® refrigerant
  • 10-year limited warranty
  • Limited service labor allowance1

OPTIONAL FEATURES

  • Variable-speed blower motor for ultimate comfort and quietest operation
  • Supplemental, domestic hot water generation
  • Optional extended service labor allowance available2


1 A 5-year limited service labor allowance covering repairs to the compressor and refrigerant circuit parts; a 2-year limited service labor allowance on all other unit parts, auxiliary electric heaters and geothermal pumping modules. See warranty certificate for complete details.

2 Coverage varies by part. Ask your Carrier® geothermal expert for details.

Specifications

EFFICIENCY

  • Closed loop cooling: Up to 20.2 EER
  • Closed loop heating: Up to 4.2 COP
  • Open loop cooling: Up to 27.4 EER
  • Open loop heating Up to 5.1 COP
  • ENERGY STAR ® qualified in all sizes

PERFORMANCE

  • Summer dehumidification is improved with optional variable-speed blower motor
  • Excellent cold weather performance
  • Sound: low-RPM blower motor operates quietly (quieter operation achieved with optional variable-speed blower)

TECHNOLOGY

  • Standard-efficiency, fixed-speed blower motor (variable-speed optional)
  • Single-stage scroll compressor 
  • Sound enhancements: Fully insulated cabinet and double-isolation compressor mounting system
  • Performance Sentinel diagnostic intelligence
  • Recommended control: Performance Edge® relative humidity thermostat

CAPACITIES

  • 1.5-6 ton cooling
  • 18,000-72, 000 Btu/h heating

INSTALLATION

  • Vertical Upflow

REQUIREMENTS

  • 208/230 V

AESTHETICS

  • Heavy-duty, galvanized steel cabinet
  • Epoxy-coated in taupe metallic paint

Documents

Display documents for:

You Might Also Like

Ratings & Reviews