Cooling Efficiency
Heating Efficiency
Comfort Features
Email product info

cools
heats
puron
estar
taxcredit

Overview

The GT-PG series offers exceptional quality, quiet performance and year round comfort. Optional upgrades include supplemental hot water generation. A single-stage scroll compressor, combined with a single- or (optional) variable-speed motor, corrosion-resistant coil, microprocessor control and quiet operation make this a great choice.

Perhaps best of all is a Federal tax credit still available on qualified geothermal heating and cooling systems. So, you can revel in getting a tax credit of up to 30% of your installed cost of a geothermal system.

Features

STANDARD FEATURES

  • Single-stage scroll compressor for reliable performance
  • Single-speed, large, low-RPM blower motor for quiet operation
  • Excellent dehumidification and temperature control
  • Insulated cabinet for quiet operation
  • Large operating temperature range
  • Corrosion-resistant air coil for long life
  • Stainless steel drain pan
  • 2" MERV 11 filtration
  • Non-ozone depleting Puron® refrigerant
  • 10-year parts and labor limited warranty1

OPTIONAL FEATURES

  • Variable-speed blower motor for ultimate comfort and quietest operation
  • Supplemental, domestic hot water generation
  • Externally mounted auxiliary heat available on vertical units


1 To the original owner, when installed in an owner-occupied residence, a 10-year parts limited warranty and 5-year labor limited warranty for major refrigerant circuit components (including compressors, heat exchangers, and expansion and reversing valves), and a 2-year labor limited warranty for all other parts. See warranty certificate for details.

Specifications

EFFICIENCY

  • Closed loop cooling: Up to 20.2 EER
  • Closed loop heating: Up to 4.2 COP
  • Open loop cooling: Up to 28.1 EER
  • Open loop heating Up to 5.1 COP
  • ENERGY STAR ® qualified in all sizes

PERFORMANCE

  • Summer dehumidification is improved with optional variable-speed blower motor
  • Excellent cold weather performance
  • Sound: Low-RPM blower motor operates quietly (quietest operation achieved with optional variable-speed blower)

TECHNOLOGY

  • Standard-efficiency, fixed-speed blower motor (variable-speed optional)
  • Single-stage scroll compressor 
  • Sound enhancements: Fully insulated cabinet and double-isolation compressor mounting system
  • Electronic control board
  • Recommended control: Performance Edge® relative humidity thermostat

CAPACITIES

  • 1.5-6 ton cooling
  • 18,000-72,000 Btu/h heating

INSTALLATION

  • Vertical upflow
  • Horizontal
  • Vertical downflow

REQUIREMENTS

  • 208/230 V

AESTHETICS

  • Heavy-duty, galvanized steel cabinet
  • Epoxy-coated in taupe metallic paint

Documents

No result found for "50YE "

We can't find any documents for the product you are viewing.

For more information about the product, please contact your local Carrier® expert.

You Might Also Like

Ratings & Reviews