Cooling Efficiency
Heating Efficiency
Comfort Features
Email product info

cools
heats
puron
estar
taxcredit

Overview

GT-PX is our highest rated geothermal series designed to deliver total-home comfort all year round. 

This unit offers comfort features enhanced by a variable-speed blower motor and 2-stage compressor

Perhaps best of all is the Federal tax credits still available on geothermal systems. You can revel in getting a tax credit of up to 30% of your installed cost of a geothermal system.

Features

STANDARD FEATURES

  • Two-stage unloading scroll compressor for ultimate comfort and performance
  • Variable-speed blower motor for ultimate comfort and quiet operation
  • Superior dehumidification and temperature control
  • Insulated cabinet for quiet operation
  • Large operating temperature range
  • Tin plated air coil for long life
  • Stainless steel drain pan
  • CXM Unit Performance Sentinel Control Board for precision operation
  • 2" MERV 11 filtration
  • Non-ozone depleting Puron® refrigerant
  • 10-year limited warranty
  • Limited service labor allowance1

OPTIONAL FEATURES

  • Supplemental hot water generation
  • Optional extended service labor allowance available2


1 A 5-year limited service labor allowance covering repairs to the compressor and refrigerant circuit parts; a 2-year limited service labor allowance on all other unit parts, auxiliary electric heaters and geothermal pumping modules. See warranty certificate for complete details.

2 Coverage varies by part. Ask your Carrier® geothermal expert for details.

Specifications

EFFICIENCY

  • Closed loop cooling: Up to 27.0 EER
  • Closed loop heating: Up to 4.6 COP
  • Open loop cooling: Up to 31.5 EER
  • Open loop heating Up to 5.1 COP
  • ENERGY STAR ® qualified in all sizes

PERFORMANCE

  • Summer dehumidification is compressor and blower motor enhanced
  • Excellent cold weather performance
  • Sound: ultra quiet fan sound levels

TECHNOLOGY

  • High-efficiency, variable-speed blower motor
  • Two-stage scroll compressor 
  • Sound enhancements: Fully insulated cabinet and double-isolation compressor mounting system
  • Performance Sentinel diagnostic intelligence
  • Recommended control: Performance Edge® relative humidity thermostat

SIZES

  • 2-6 ton cooling
  • 24,000-72, 000 Btu/h heating

INSTALLATION

  • Vertical downflow

REQUIREMENTS

  • 208/230 V

AESTHETICS

  • Heavy-duty, galvanized steel cabinet
  • Epoxy-coated in taupe metallic paint

Documents

No result found for "50YDD "

We can't find any documents for the product you are viewing.

For more information about the product, please contact your local Carrier® expert.

You Might Also Like

Ratings & Reviews