Efficiency
Quiet Level
Comfort Features
Email product info

AFUE 96.7
estar
hybridheat
heats
seerboost

Overview

Supported by the Performance Edge® thermostat and a multi-speed blower motor, this furnace will run in low stage up to 90% of the time. Longer, low-stage run times give you better energy efficiency, better temperature control and increased comfort. It also assures you quieter performance.

The multi-speed blower motor of this impressively energy-efficient furnace also works in conjunction with your air conditioning system to improve summer dehumidification.

Additionally, SmartEvap technology which periodically stops the fan in "Constant ON" mode, gives cooling condensation time to drain away to prevent rehumidification. SmartEvap can reduce humidity by up to 10%.

Features

STANDARD FEATURES

  • Up to 96.7% AFUE heating efficiency
  • Two-stages of heat for economical operation
  • Multi-speed, high-efficiency, ECM blower motor enhances comfort
  • Ideal Humidity System® technology capable to aid heat pump or air conditioner summer dehumidification
  • SmartEvap technology works in concert with your cooling system to aid summer dehumidification
  • ComfortFan technology allows fan-speed choices in "Constant ON" mode1
  • Comfort Heat Technology ® feature intelligently stages heating cycles to reduce temperature swings and improve efficiency
  • Fully insulated cabinet
  • Advanced temperature control
  • Includes air filter cabinet
  • 10-year parts limited warranty2
  • Lifetime heat exchanger limited warranty2

OPTIONAL FEATURES

  • Optional labor warranty available3


1 Requires Performance Edge® relative humidity thermostat

2 To the original owner, when product is used in an owner-occupied residence, a Lifetime heat exchanger parts limited warranty upon timely registration of your new equipment. Warranty period is reduced to 20-years (from Lifetime) on heat exchanger if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive the extended registered heat exchanger parts limited warranty period. See warranty certificate for details.

3 Ask your Carrier® dealer for details.

Specifications

EFFICIENCY

  • Up to 96.7% AFUE
  • All sizes meet ENERGY STAR® qualifications

PERFORMANCE

  • Low stage operation up to 90% of time for quiet, energy-efficient operation
  • Allows choices of "constant ON" fan speed operation1
  • Hybrid Heat® compatible
  • Year-round humidity management when installed as part of complete Performance system with humidifier
  • Can help boost cooling SEER efficiency when matched with appropriate cooling system components

TECHNOLOGY

  • Two-stage gas valve
  • Multi-speed, ECM blower motor
  • Pilot-free, hot surface PowerHeatTM ignition
  • Two-speed inducer motor
  • Aluminized steel clamshell-style primary heat exchanger
  • Stainless steel fin-and-tube design secondary heat exchanger
  • Sound reduction: fully insulated cabinet and QuieTech noise reduction
  • Recommended controls: Performance Edge® relative humidity or ComfortZoneTM II thermostats

CAPACITIES

  • 40,000-120,000 Btu/h

INSTALLATION

  • Flexible installation: upflow, downflow or horizontal
  • Versatile venting for tight-fit applications

REQUIREMENTS

  • 115 V
  • .5" gas connection
  • Convertible to Liquid Propane (LP)

AESTHETICS

  • 20-gauge, galvanized steel with appliance finish
  • Baked on urethane base coat and polyester top coat paint in taupe metallic
  • Dimensions in upflow position: 35"H x width varies by size: 14.2-24.5" x 30"D


1 Requires Performance Edge® relative humidity thermostat

Documents

Display documents for:

You Might Also Like

Ratings & Reviews