Efficiency
Up to 92.1% AFUE
Quiet Level
Good
Comfort Features
Good
Email product info

afue-92.1
hybridheat
heats
seerboost
Energy Star Select Sizes

Overview

This energy-efficient gas furnace enhances your comfort by quietly delivering warm, soothing air throughout your home.

Comfort is also enhanced during the summer months with our proprietary SmartEvapTM technology that aids dehumidification. Working with your cooling system, this function periodically stops the multi-speed fan while in "constant fan" mode. Condensation drains harmlessly away to reduce re-humidification by up to 10%.


Features

STANDARD FEATURES

  • Up to 92.1% AFUE heating efficiency
  • Single-stage operation
  • Multi-speed, high-efficiency, ECM blower motor enhances comfort
  • Ideal Humidity System® technology capable to aid heat pump or air conditioner summer dehumidification
  • SmartEvap technology works in concert with your cooling system to aid summer dehumidification
  • ComfortFan technology allows fan-speed choices in "Constant ON" mode1
  • Fully insulated cabinet
  • 10-year parts limited warranty2
  • Lifetime heat exchanger limited warranty3

OPTIONAL FEATURES

  • Optional labor warranty available4


1 Requires Performance Edge® relative humidity thermostat

2 To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

3 To the original owner, when product is used in an owner-occupied residence, a Lifetime heat exchanger parts limited warranty upon timely registration of your new equipment. Warranty period is reduced to 20-years (from Lifetime) on heat exchanger if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive the extended registered heat exchanger parts limited warranty period. See warranty certificate for details.

4 Ask your Carrier® dealer for details.

Specifications

EFFICIENCY

  • Up to 92.1% AFUE
  • Select sizes meet ENERGY STAR® qualifications for U.S. Southern states

PERFORMANCE

  • Allows choices of "constant ON" fan speed operation1
  • Hybrid Heat® compatible
  • Year-round humidity management when installed as part of complete Performance system with humidifier
  • Can help boost cooling SEER efficiency when matched with appropriate cooling system components

TECHNOLOGY

  • Single-stage gas valve
  • Multi-speed, ECM blower motor
  • Pilot-free, hot surface PowerHeat ignition
  • Fixed-speed inducer motor
  • Aluminized steel clamshell-style primary heat exchanger
  • Stainless steel fin-and-tube design secondary heat exchanger
  • Sound reduction: fully insulated cabinet and QuieTech noise reduction
  • Recommended controls: Performance Edge® relative humidity or ComfortZone II thermostats

CAPACITIES

  • 40,000-120,000 Btu/h

INSTALLATION

  • Flexible installation: upflow, downflow or horizontal
  • Versatile venting for tight-fit applications

REQUIREMENTS

  • 115 V
  • .5" gas connection
  • Convertible to Liquid Propane (LP)

AESTHETICS

  • 20-gauge, galvanized steel with appliance finish
  • Baked on urethane base coat and polyester top coat paint in taupe metallic
  • Dimensions in upflow position: 35"H x width varies by size: 14.2-24.5" x 30"D


1 Requires Performance Edge® relative humidity thermostat

Documents

Display documents for:

You Might Also Like

Ratings & Reviews