Efficiency
80.0% AFUE
Quiet Level
Better
Comfort Features
Better
Email product info

afue-80
hybridheat
heats
seerboost

Overview

Performance series furnaces offer that perfect balance between budget limits you may have today and your desire for a better comfort heating solution.

As an 80% furnace this model is most suitable for areas with milder winters. You can pair it with a high-efficiency heat pump or air conditioner and gain a cooling efficiency boost from its multi-speed blower.

Features

STANDARD FEATURES

  • Up to 80.0% AFUE heating efficiency
  • Single-stage operation
  • Multi-speed, high-efficiency, ECM blower motor enhances comfort
  • Fully insulated cabinet
  • Low NOx models available (58PHY)
  • 10-year parts limited warranty1
  • 20-year heat exchanger limited warranty2

OPTIONAL FEATURES

  • Optional labor warranty available3


1 To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

2 To the original owner, when product is used in an owner-occupied residence, a 20-year heat exchanger parts limited warranty upon timely registration of your new equipment. See warranty certificate for details.

3 Ask your Carrier® dealer for details.

Specifications

EFFICIENCY

  • Up to 80.0% AFUE

PERFORMANCE

  • Allows choices of "constant ON" fan speed operation1
  • Hybrid Heat® compatible
  • Year-round humidity management when installed as part of complete Performance system with humidifier
  • Can help boost cooling SEER efficiency when matched with appropriate cooling system components

TECHNOLOGY

  • Single-stage gas valve
  • Multi-speed, ECM blower motor
  • Pilot-free, hot surface PowerHeat ignition
  • Fixed-speed inducer motor
  • Aluminized steel clamshell-style primary heat exchanger
  • Sound reduction: fully insulated cabinet and QuieTech noise reduction
  • Recommended controls: Performance Edge® relative humidity or ComfortZone II thermostats

CAPACITIES

  • 44,000-132,000 Btu/h

INSTALLATION

  • Flexible installation: upflow, downflow or horizontal
  • Versatile venting for tight-fit applications

REQUIREMENTS

  • 115 V
  • .5" gas connection
  • Convertible to Liquid Propane (LP)

AESTHETICS

  • 20-gauge, galvanized steel with appliance finish
  • Baked on urethane base coat and polyester top coat paint in taupe metallic
  • Dimensions in upflow position: 33.25"H x width varies by size: 14.25-24.5" x 29"D


1 Requires Performance Edge® relative humidity thermostat

Documents

Display documents for:

Brochure

Owner's Manual

Warranty

You Might Also Like

Ratings & Reviews