Efficiency
80.0% AFUE
Quiet Level
Good
Comfort Features
Good
Email product info

afue-80
hybridheat
heats

Overview

If you live in a Southern area where short, mild winters are balanced with long humid summers this may be a furnace you'll appreciate.

ComfortFan technology allows you to choose fan speeds in "Constant ON" mode from a compatible thermostat even though the this is a fixed-speed unit.

It also features SmartEvap technology which periodically stops the fan in "Constant ON" modes to give cooling condensation time to drain away. SmartEvap can reduce summer humidity by up to 10%.

Features

STANDARD FEATURES

  • Up to 80.0% AFUE heating efficiency
  • Single-stage operation
  • Fixed-speed blower motor
  • SmartEvap technology works in concert with your cooling system to aid summer dehumidification
  • ComfortFan technology allows fan-speed choices in "Constant ON" mode1
  • Fully insulated cabinet
  • Low NOx models available (58DLX)
  • 10-year parts limited warranty2
  • 20-year heat exchanger limited warranty3

OPTIONAL FEATURES

  • Optional labor warranty available4


1 Requires Performance Edge® relative humidity thermostat

2 To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

3 To the original owner, when product is used in an owner-occupied residence, a 20-year heat exchanger parts limited warranty upon timely registration of your new equipment. See warranty certificate for details.

4 Ask your Carrier® dealer for details.

Specifications

EFFICIENCY

  • Up to 80.0% AFUE

PERFORMANCE

  • Allows choices of "constant ON" fan speed operation1
  • Hybrid Heat® compatible

TECHNOLOGY

  • Single-stage gas valve
  • Fixed-speed, PSC blower motor
  • Pilot-free, hot surface PowerHeat ignition
  • Fixed-speed inducer motor
  • Aluminized steel clamshell-style primary heat exchanger
  • Sound reduction: fully insulated cabinet and QuieTech noise reduction
  • Recommended controls: Performance Edge® relative humidity or ComfortZone II thermostats

CAPACITIES

  • 44,000-154,000 Btu/h

INSTALLATION

  • Flexible installation: upflow, downflow or horizontal
  • Versatile venting for tight-fit applications

REQUIREMENTS

  • 115 V
  • .5" gas connection
  • Convertible to Liquid Propane (LP)

AESTHETICS

  • 20-gauge, galvanized steel with appliance finish
  • Baked on urethane base coat and polyester top coat paint in taupe metallic
  • Dimensions in upflow position: 33.25"H x width varies by size: 14.25-24.5" x 29"D


1 Requires Performance Edge® relative humidity thermostat

Documents

Display documents for:

Brochure

Owner's Manual

Warranty

You Might Also Like

Ratings & Reviews