Skip to main content
error This product is no longer in production and may only be available in limited quantities. Contact your dealer for further details.
performance-80-gas-furnace-58TP

Performance™ 80 Gas Furnace

58TP

80% AFUE for moderate energy savings with enhanced comfort features.

4.4 out of 5 stars
4.4 out of 5 stars
4.4 out of 5 stars
5 Star
70%
4 Star
16%
3 Star
7%
2 Star
4%
1 Star
4%

Initial Cost $$

Connect With a Local Expert

Overview

If you want performance without all the bells and whistles of a communicating system, consider this Performance series model.

As an 80% furnace it is most suitable for areas with milder winters. You can pair it with a high-efficiency heat pump or air conditioner and gain a cooling efficiency boost from its variable speed blower.

Because it's variable speed, you gain greater comfort through more consistent temperatures with the added benefit of smarter energy use. Variable-speed blower operation also aids other system components and it can help boost air conditioning system efficiency and improve summer dehumidification.

It also features SmartEvapTM technology which periodically stops the fan in "Constant ON" mode to give cooling condensation time to drain away. 

And ComfortFanTM technology allows you to choose fan speeds in "Constant ON" mode from a compatible thermostat.

View Product Literature

performance-80-gas-furnace-58PHA-58PHX

California residents please see Proposition 65

WHY THIS FURNACE IS RIGHT FOR YOU
energy-savings-icon
product-good
Energy Savings

80% AFUE for moderate energy savings.

comfort-features-icon
product-better
Comfort Features

Enhanced comfort features with high and low stage heating options for improved temperature control and more consistent comfort.

humidity-control-icon
product-better
Humidity Control

Offers enhanced humidity control when paired with two-stage air conditioner or heat pump.

sound-performance-icon
Sound Performance

Extremely quiet operation with a fully insulated cabinet to help minimize noise levels.

fuel-type-icon
Fuel Type

Natural gas. Can be converted to liquid propane by installing an optional propane conversion accessory kit.

size-icon
product-best
Size

Available in various sizes that can accommodate most homes. Your Carrier expert will recommend the appropriate model to fit your needs.

warranty-icon
product-best
Warranty

10-year parts limited warranty upon timely registration and 20-year heat exchanger limited warranty upon timely registration.1

You Might Also Like

80% AFUE for moderate energy savings with enhanced comfort features.

1To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Parts limited warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will receive the extended registered parts limited warranty period. 20-year heat exchanger parts limited warranty when used in an owner-occupied residence. See warranty certificate for details.

Chat-icon
Let's chat
- Home-icon
chat-circle-icon