Efficiency
Good
Comfort Features
Good
Email product info

puron

Overview

Designed for use in apartments, the Comfort™ FPM fan coil delivers consistently solid energy efficiency in a standard, fixed-speed unit. Its horizontal design is perfect for unobtrusive, out-of-the-way ceiling installation.

Features

STANDARD FEATURES

  • Standard-efficiency, fixed-speed
  • Accessory field-installed, electrical-resistance heating package available
  • Thermostatic Expansion Valve or Piston refrigeration management maintains proper flow to help insure reliable, efficient operation
  • Non-ozone depleting Puron® refrigerant
  • Fully insulated cabinet
  • Tin-plated copper tube, aluminum fin coils
  • Available in cased and uncased
  • 10-year parts limited warranty1

OPTIONAL FEATURES

  • Optional labor warranty available2


1 To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

2 Ask your Carrier ® dealer for details.

Specifications

PERFORMANCE

  • Sound: quiet operation supported by insulated cabinet

TECHNOLOGY

  • Standard-efficiency, fixed-speed motor options available
  • Accessory field-installed, electrical-resistance heating available
  • Controls supported: Performance™ or Comfort™ series thermostats

CAPACITIES

  • 1.5-3 ton

INSTALLATION

  • Designed for apartment applications as horizontal flow only

REQUIREMENTS

  • 208/230 V

AESTHETICS

  • Galvanized steel cabinet available

Documents

Display documents for:

Brochure

Ratings & Reviews