Efficiency
Comfort Features
Email product info

Overview

Unlike other fan coil which include an evaporator coil, this unit's modular, blower only design enables it to be used alone to provide warmth created by built-in, electrical-resistance heat strips. You can also match it to an existing evaporator coil to support an outdoor air conditioner or heat pump.

Features

STANDARD FEATURES

  • Standard-efficiency, fixed-speed blower motor
  • Factory-installed, electrical-resistance heating package
  • Fully insulated cabinet
  • 10-year parts limited warranty1

OPTIONAL FEATURES

  • Optional labor warranty available2


1 To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

2 Ask your Carrier® dealer for details.

Specifications

PERFORMANCE

  • Insulated cabinet helps reduce fan sound

TECHNOLOGY

  • Standard-efficiency, fixed-speed blower motor
  • Factory-installed, electrical-resistance heating
  • Washable air filter
  • Controls supported: Performance or Comfort series thermostats

CAPACITIES

  • 1.5-3.5 ton

INSTALLATION

  • Flexible installation: upflow, downflow or horizontal

REQUIREMENTS

  • 208/230 V

AESTHETICS

  • 20-gauge, galvanized steel cabinet pre-painted in taupe metallic

Documents

Display documents for:

Brochure

Works Well With

Heat Pumps
Comfort Series

Air Conditioners
Comfort Series

Ratings & Reviews