Cooling Efficiency
Heating Efficiency
Comfort Features
Email product info

seer-23
HSPF 10
cools
heats
Energy Star Select Sizes

Overview

The ultra-quiet Toshiba Carrier heat pump is a part of our most efficient RAS Ductless System. Paired with the RASLK High Wall indoor unit, it's perfect for that new room space or a too-warm area like a sunroom because installation is minimally invasive and, of course, no ductwork is needed.

You can even make a room that's always too hot comfortable even in winter. The RAS System will allow you to cool even when outdoor temperatures get as low as 14° F. This versatile heat pump also allows you to heat when it's as cold as 5° F.

Features

STANDARD FEATURES

  • Inverter Compressor
  • Up to 23.0 SEER cooling efficiency
  • Up to 10.0 HSPF heating efficiency
  • Available in 208/230V
  • Piping length up to 66'
  • Quiet outdoor sound operation, as low as 47 decibels1
  • System diagnostics
  • 10-year parts limited and 10-year compressor limited warranties to the original purchasing owner upon timely registration2


Quietest size within each model group during most common cooling operating condition.

If properly registered within ninety (90) days after original installation, parts are warranted to the original purchaser for a period of 10 years. Otherwise, parts warranty is 5 years. For other applications a 7-year parts and 7-year compressor limited warranties apply. See warranty certificate for details.

Specifications

EFFICIENCY

  • Up to 23.0 SEER
  • Up to 13.0 EER
  • Up to 10.0 HSPF
  • Select sizes ENERGY STAR® certified based on indoor unit pairing

PERFORMANCE

  • Outdoor sound: as low as 47 decibels1
  • Auto-restart after power failure

OUTDOOR OPERATING RANGE

  • Cooling mode Min-Max DB: 14° ~ 115° F (-10° ~ 86° C)
  • Heating mode Min-Max WB: 5° ~ 75° F (-15° ~ 24° C)

LINE LENGTH

  • Up to 66'

TECHNOLOGY

  • Inverter Compressor
  • System protecting high pressure and loss of charge switches
  • High temperature protection in Heating Mode
  • Sound reduction: isolated compressor with acoustic wrap
  • Diagnostics intelligence

CAPACITIES

  • 0.75 - 2.0 tons

REQUIREMENTS

  • 208/230V

AESTHETICS

  • Heavy-gauge, pre-coated galvanized steel construction
  • Coated with a 100% coverage, baked-enamel finish in white


1 Quietest size within each model group during most common cooling operating condition.

Documents

Display documents for:

Ratings & Reviews