Cooling Efficiency
Heating Efficiency
Comfort Features
Email product info

seer-23
HSPF 10
cools
heats
Energy Star Select Sizes

Detail

The newly styled, ultra-quiet Toshiba Carrier highwall is among our most efficient ductless systems. It features a convenient wireless remote or the choice of an optional wired wall control. You get great comfort options including 5 fan speeds and a turbo-mode for when you need to adjust the temperature quickly.

It's perfect for that new room space or a too-warm area like a sunroom because installation is minimally invasive and, of course, no ductwork is needed. You can even make a room that's always too hot comfortable even in winter. This system will allow you to cool even when outdoor temperatures get as low as 0°F. This versatile heat pump also allows you to heat when it's as cold as -4°F.

Key Features

HIGHWALL STANDARD FEATURES

  • Up to 23 SEER cooling efficiency
  • Up to 10.0 HSPF heating efficiency
  • Wider operating range for improved year round use
  • Line lengths up to 66'
  • Variable-speed digital invertercompressor
  • 5 indoor unit fan speeds
  • Motorized louver allows fixed or oscillating motion
  • Turbo mode setting for quick temperature adjustment
  • Specific temperature setting adjustments from 62-86°F
  • Auto restart after power failure
  • Indoor sound: as low as 26 decibels1
  • Dehumidification mode
  • System diagnostics
  • 5-year parts limited and 7-year compressor limited warranties2

CONTROL STANDARD FEATURES

  • Wireless remote control standard
  • OneTouch My Comfort settings
  • Timer, sleep mode
  • Up to 24-hour start/stop timer

OPTIONAL FEATURES

  • Wall mounted (wired) control

1 Quietest size within each model group during low fan-speed operation

2 To the original owner, 5-year parts and 7-year compressor limited warranties are available when product is used in an owner-occupied residence. For other applications a 1-year parts and 5-year compressor limited warranties apply. See warranty certificate for details.

SPECIFICATIONS

EFFICIENCY

  • Up to 23 SEER
  • Up to 13 EER
  • Up to 10 HSPF
  • Select sizes ENERGY STAR® qualified

PERFORMANCE

  • 5 indoor fan speeds
  • Indoor sound: as low as 26 decibels1
  • Outdoor sound: as low as 47 decibels 2
  • Compressor enhanced summer dehumidification
  • Auto restart after power failure

OUTDOOR OPERATING RANGE

  • Cooling mode Min-Max DB: 0-115°F
  • Heating mode Min-Max WB: -4-75°F  

LINE LENGTH

  • Up to 66'

TECHNOLOGY

  • Variable-speed digital invertercompressor technology
  • System protecting high pressure and loss of charge switches
  • Indoor coil freeze protection
  • High temperature protection in heating mode
  • Sound reduction: isolated compressor with acoustic wrap
  • Diagnostics intelligence
  • Recommended control: wireless remote (included)

CAPACITIES

  • .75-2 ton

REQUIREMENTS

  • 208-230 V (outdoor unit)
  • Indoor powered by outdoor unit

AESTHETICS

  • Heavy-gauge, pre-coated galvanized steel construction (outdoor unit)
  • Coated with a 100% coverage, baked-enamel finish in white (outdoor unit)
  • Modern, flat panel indoor unit in white
COMPARE TO OTHER MODELS

1 Quietest size within each model group during low fan-speed operation.

2 Quietest size within each model group during most common cooling operating condition.

Documents

Display documents for:

Ratings & Reviews