Cooling Efficiency
Heating Efficiency
Comfort Features
Email product info

Overview

Performance Series models offer the perfect balance of features versus price.

This wall-mounted indoor unit can go just about anywhere. Paired with the 38HDF air conditioner, it is proven for delivering dependable cooling year after year.

Features

STANDARD FEATURES

  • 3 indoor unit fan speeds
  • Motorized louver allows fixed or oscillating motion
  • Specific temperature setting adjustments from 62-84° F
  • Auto restart after power failure
  • Indoor sound: as low as 38 decibels1
  • Dehumidification mode
  • Washable filters
  • System diagnostics
  • 10-year parts limited and 10-year compressor limited warranties to the original purchasing owner upon timely registration2

CONTROL STANDARD FEATURES

  • Wireless remote control standard
  • Sleep mode
  • Up to 24-hour start/stop timer


1 Quietest size within each model group during low fan-speed operation

2 If properly registered within ninety (90) days after original installation, parts are warranted to the original purchaser for a period of 10 years. Otherwise, parts warranty is 5 years. For other applications a 7-year parts and 7-year compressor limited warranties apply. See warranty certificate for details.

Specifications

PERFORMANCE

  • 3 indoor fan speeds
  • Indoor sound: as low as 38 decibels1
  • Auto restart after power failure

TECHNOLOGY

  • Current protection
  • Diagnostics intelligence
  • Recommended controls: wireless remote (included) or optional wired control 33MC-URC

REQUIREMENTS

  • 208-230 V

AESTHETICS

  • Modern, flat panel indoor unit in white


1 Quietest size within each model group during low fan-speed operation

Documents

Display documents for:

Owner's Manual

Ratings & Reviews