Cooling Efficiency
Heating Efficiency
Comfort Features
Email product info

Overview

Comfort series ductless systems are designed with your budget in mind.

This model's three fan speeds, dehumidification mode setting and oscillating louver give you plenty of comfort choices. Plus you get the convenience of a wireless remote.

Enjoy a higher level of comfort within your budget by pairing this model with the 38MVC air conditioner to create the MVC ductless system.

Features

STANDARD FEATURES

  • 13.0 SEER cooling efficiency
  • Line lengths 65-100' depending on unit capacity
  • Single-stage rotary compressor
  • 3 indoor unit fan speeds
  • Motorized louver allows fixed or oscillating motion
  • Specific temperature setting adjustments from 62-84° F
  • Auto restart after power failure
  • Indoor sound: as low as 28 decibels1
  • Dehumidification mode
  • 10-year parts limited and 10-year compressor limited warranties to the original purchasing owner upon timely registration2

CONTROL STANDARD FEATURES

  • Wireless remote control standard
  • Sleep mode

OPTIONAL FEATURES

  • Extended range cooling kit


1 Quietest size within each model group during low fan-speed operation

2 If properly registered within ninety (90) days after original installation, parts are warranted to the original purchaser for a period of 10 years. Otherwise, parts warranty is 5 years. For other applications a 7-year parts and 7-year compressor limited warranties apply. See warranty certificate for details.

Specifications

PERFORMANCE

  • 3 indoor fan speeds
  • Indoor sound: as low as 28 decibels1
  • Auto restart after power failure

TECHNOLOGY

  • Indoor coil freeze protection
  • Current protection
  • Diagnostics intelligence
  • Recommended control: wireless remote (included)

REQUIREMENTS

  • Indoor powered by outdoor unit

AESTHETICS

  • Modern, flat panel indoor unit in white


1 Quietest size within each model group during low fan-speed operation

Documents

Display documents for:

Works Well With

Ratings & Reviews