Cooling Efficiency
Heating Efficiency
Comfort Features
Email product info

cools
heats

Overview

FEATURES

  • Cost competitive
  • 3 indoor unit fan speeds
  • Modes: Cool, Heat, Dry, Fan, Auto
  • Convertible: underceiling to floor console
  • 46° F heating mode (heating setback)
  • Timer
  • Auto-restart function
  • Auto louver mode
  • Indoor sound: as low as 55 decibels1
  • Sleep mode
  • Follow me function
  • Wireless remote controller (standard)
  • Optional wired controller
  • 10-year parts limited and 10-year compressor limited warranties to the original purchasing owner upon timely registration2


1 Quietest size within each model group during low fan-speed operation

2 If properly registered within ninety (90) days after original installation, parts are warranted to the original purchaser for a period of 10 years. Otherwise, parts warranty is 5 years. For other applications a 1-year parts and 5-year compressor limited warranties apply. See warranty certificate for details.

Features

STANDARD FEATURES

  • Available in 208/230V
  • Modes: Cool, Heat, Dry, Fan, Auto
  • Convertible: Underceiling - Floor Console
  • Three indoor unit fan speeds
  • Fresh air connection
  • Timer
  • Auto-restart function
  • Heating Setback (46° F heating mode)
  • Louver control (fixed or swing)
  • Quiet indoor sound operation, as low as 55 decibels1
  • Sleep Mode
  • Follow Me (senses temperature at handheld remote) 
  • 10-year parts limited and 10-year compressor limited warranties to the original purchasing owner upon timely registration2

CONTROL STANDARD FEATURES

  • Wireless Remote Controller standard
  • Optional Wired Controller ° F and ° C (Timer Function)

OPTIONAL FEATURES

  • Condensate Pump


1 Quietest size within each model group during low fan-speed operation

2 If properly registered within ninety (90) days after original installation, parts are warranted to the original purchaser for a period of 10 years. Otherwise, parts warranty is 5 years. For other applications a 1-year parts and 5-year compressor limited warranties apply. See warranty certificate for details.

Specifications

PERFORMANCE

  • Modes: Cool, Heat, Dry, Fan, Auto
  • Three indoor unit fan speeds
  • Indoor sound: as low as 55 decibels1
  • Auto-restart function

TECHNOLOGY

  • Recommended control: Wireless Remote Controller (included)

CAPACITIES

  • 2.5 - 4 tons

REQUIREMENTS

  • 208/230V 
  • Indoor powered by outdoor unit

AESTHETICS

  • Modern, flat panel indoor unit in white


COMPARE TO OTHER MODELS

1 Quietest size within each model group during low fan-speed operation

Works Well With

Ratings & Reviews