Cooling Efficiency
Dependent upon outdoor unit pairing
Heating Efficiency
N/A
Comfort Features
Better
Email product info

cools

Overview

ComfortTM Series ductless systems are designed with your budget in mind.

This model's four fan speeds and oscillating louver give you plenty of comfort choices. Plus you get the convenience of a wireless remote.

Enjoy a higher level of comfort within your budget by pairing this model with the 38MFC air conditioner to create the MF Ductless Single Zone System.

Features

STANDARD FEATURES

  • Available in 115V and 208/230V
  • Modes: Cool, Heat, Dry, Fan, Auto
  • Four indoor unit fan speeds
  • Motorized louver allows fixed or oscillating motion
  • Turbo Mode
  • Follow Me (senses temperature at handheld remote)
  • Sleep Mode
  • Quiet indoor sound operation, as low as 34 decibels1
  • Washable filters
  • One touch memory
  • System diagnostics 
  • 10-year parts limited and 10-year compressor limited warranties to the original purchasing owner upon timely registration2

CONTROL STANDARD FEATURES

  • Wireless Remote Controller standard
  • Optional Wired Remote Controller (Timer Function)

OPTIONAL FEATURES

  • Condensate Pump (115V and 230V option)
  • Insulated 25' Lineset


1 Quietest size within each model group during low fan-speed operation

2 If properly registered within ninety (90) days after original installation, parts are warranted to the original purchaser for a period of 10 years. Otherwise, parts warranty is 5 years. For other applications a 7-year parts and 7-year compressor limited warranties apply. See warranty certificate for details.

Specifications

PERFORMANCE

  • Modes: Cool, Heat, Dry, Fan, Auto
  • Four indoor fan speeds
  • Indoor sound: as low as 34 decibels1

TECHNOLOGY

  • Indoor coil freeze protection
  • Current protection
  • Diagnostics intelligence
  • Recommended control: Wireless Remote Controller (included)

CAPACITIES

  • 0.75 - 1.8 tons

REQUIREMENTS

  • 0.75 - 1 ton 115V 
  • 1.0 - 1.8 tons 208/230V 
  • Indoor powered by outdoor unit

AESTHETICS

  • Modern, flat panel indoor unit in white


1 Quietest size within each model group during low fan-speed operation

Documents

Display documents for:

Works Well With

Ratings & Reviews