Cooling Efficiency
Heating Efficiency
Comfort Features
Email product info

Overview

If you happen to live in a home without ductwork or have converted a sizeable area to living/working space, you'll appreciate this multi-zone unit. It can provide cooling for those hot summer days and warmth the rest of the year while temperatures remain above 5° F.

As a multi-zone you can use up to five of these indoor high wall units supported by just the one efficient, 38GVM outdoor variable-speed compressor unit. For quiet comfort in a large space application, it can't be beat.

Features

STANDARD FEATURES

  • 4 indoor unit fan speeds
  • Motorized louver allows fixed or oscillating motion
  • Specific temperature setting adjustments from 62-84° F
  • Auto restart after power failure
  • Indoor sound: as low as 26 decibels1
  • Dehumidification mode
  • Washable filters
  • System diagnostics
  • 10-year parts limited and 10-year compressor limited warranties to the original purchasing owner upon timely registration2

CONTROL STANDARD FEATURES

  • Wireless remote control standard
  • Sleep mode
  • Up to 24-hour start/stop timer


1 Quietest size within each model group during low fan-speed operation

2 If properly registered within ninety (90) days after original installation, parts are warranted to the original purchaser for a period of 10 years. Otherwise, parts warranty is 5 years. For other applications a 7-year parts and 7-year compressor limited warranties apply. See warranty certificate for details.

Specifications

PERFORMANCE

  • 4 indoor fan speeds
  • Indoor sound: as low as 26 decibels1
  • Auto restart after power failure

TECHNOLOGY

  • Voltage and current protection
  • Diagnostics intelligence
  • Recommended control: wireless remote (included)

REQUIREMENTS

  • Indoor powered by outdoor unit

AESTHETICS

  • Modern, flat panel indoor unit in white


1 Quietest size within each model group during low fan-speed operation

Works Well With

Ratings & Reviews