Cooling Efficiency
Dependent upon outdoor unit pairing
Heating Efficiency
Dependent upon outdoor unit pairing
Comfort Features
Best
Email product info

heats
cools
Energy Star Select Sizes

Overview

Infinity® Series products represent the pinnacle of our communicating technology.

The 40GRQ model has up to seven fan speeds. There are many convenience features built-in like sleep mode settings and timed start/stop on its Wireless Remote.

The 40GRQ High Wall indoor unit can be matched with the 38GRQ heat pump as part of the GR Single Zone System or matched with the 38GJQ heat pump as part of the GJ Multi-Zone System.

Features

STANDARD FEATURES

  • Available in 203/230V
  • Modes: Cool, Heat, Dry, Fan, Auto
  • Seven indoor unit fan speeds
  • Louver control (fixed or swing)
  • 180° Vertical air supply
  • Heating Setback (46° Heating Mode)
  • White and gray options
  • Quiet indoor sound operation, as low as 22 decibels1
  • Sleep Mode
  • Auto-restart after power failure
  • Follow Me (senses temperature at handheld remote)
  • Energy saving function
  • 10-year parts limited and 10-year compressor limited warranties to the original purchasing owner upon timely registration2

CONTROL STANDARD FEATURES

  • Wireless Remote Controller standard

OPTIONAL FEATURES

  • Condensate Pump
  • Insulated 25' Lineset


1 Quietest size within each model group during low fan-speed operation

2 If properly registered within ninety (90) days after original installation, parts are warranted to the original purchaser for a period of 10 years. Otherwise, parts warranty is 5 years. For other applications a 7-year parts and 7-year compressor limited warranties apply. See warranty certificate for details.

Specifications

PERFORMANCE

  • Modes: Cool, Heat, Dry, Fan, Auto
  • Seven indoor fan speeds
  • Quiet indoor sound operation, as low as 22 decibels1
  • Auto-restart after power failure
  • Select sizes ENERGY STAR® certified based on outdoor unit pairing

LINE LENGTH

  • Up to 82'

TECHNOLOGY

  • Voltage and current protection
  • Recommended control: Wireless Remote Controller (included)

CAPACITIES

  • 0.75 - 1.5 tons

REQUIREMENTS

  • 208/230V 
  • Indoor powered by outdoor unit

AESTHETICS

  • Modern, flat panel indoor unit in white or gray options


1 Quietest size within each model group during low fan-speed operation

Documents

Display documents for:

Ratings & Reviews